.SUBCKT irg4psh71k 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** *Model generated on Jan 14, 08 * MODEL FORMAT: SPICE3 *Symmetry IGBT Model (Version 1.0) *External Node Designations *Node 1 -> a *Node 2 -> g *Node 3 -> k M1 9 6 8 8 MSUB L=100u W=100u .MODEL MSUB NMOS LEVEL=1 +VTO=6.38475 KP=0.199503 LAMBDA=10 CGSO=5.91188e-05 RD 7 9 1e-06 RS 4 8 1e-06 Q1 4 7 1 QSUB OFF .MODEL QSUB PNP +IS=7.12981e-12 BF=1 NF=1.5 VAF=1 +IKF=1e-09 ISE=1e-06 NE=2.62382 BR=1.00038 +NR=1.0364 VAR=1 IKR=1000 ISC=1.14102e-11 +NC=4 RB=0.0001 IRB=2386.91 RBM=0.0001 +RE=1e-08 RC=1e-08 XTB=0 XTI=0 +EG=1.2 CJC=6.66426e-09 VJC=0.4 MJC=0.899655 +CJE=1.33285e-07 VJE=130.425 MJE=0.9 TF=6.18416e-07 RDS 7 4 1e8 RER 4 3 0.012446 RG 6 2 10.8948 RL 10 11 1 D2 12 11 DCAP * Default values used in DCAP: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL DCAP D IS=1e-32 N=50 +CJO=2.65745e-09 VJ=0.4 M=0.768665 FC=0.5 D3 0 11 DL * Default values used in DL: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL DL D IS=1e-10 N=0.4 VFI2 12 0 0 FI2 6 7 VFI2 -1 EV 10 0 7 6 1 CAP 10 13 7.56308e-09 RCAP 10 14 1 D4 0 14 DL VFI1 13 14 0 FI1 6 7 VFI1 -1 .ENDS irg4psh71k