.SUBCKT irg4ph50u 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** *Model generated on Dec 2, 97 * MODEL FORMAT: SPICE3 *Symmetry IGBT Model (Version 1.0) *External Node Designations *Node 1 -> C *Node 2 -> G *Node 3 -> E M1 9 6 8 8 MSUB L=100u W=100u * Default values used in MSUB: * The voltage-dependent capacitances are * not included. Other default values are: * RD=0 RS=0 LD=0 CBD=0 CBS=0 CGBO=0 .MODEL MSUB NMOS LEVEL=1 +VTO=4 KP=0.5 LAMBDA=0 CGSO=3.65971e-05 RD 7 9 0.001 RS 4 8 0.001 Q1 4 7 1 QSUB OFF .MODEL QSUB PNP +IS=1e-16 BF=10 NF=1 VAF=100 +IKF=1000 ISE=1e-11 NE=2 BR=1 +NR=1 VAR=100 IKR=1000 ISC=1e-11 +NC=2 RB=0.1 IRB=1000 RBM=0.01 +RE=0.001 RC=0.001 XTB=0 XTI=3 +EG=1.16989 CJC=3.64714e-09 VJC=0.878241 MJC=0.9 +CJE=7.29428e-08 VJE=0.4 MJE=0.9 TF=3.04597e-11 RDS 7 4 1e8 RER 4 3 0.01 RG 6 2 6.18923 RL 10 11 1 D2 12 11 DCAP * Default values used in DCAP: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL DCAP D IS=1e-32 N=50 +CJO=5.60567e-09 VJ=0.4 M=0.9 FC=0.5 D3 0 11 DL * Default values used in DL: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL DL D IS=1e-10 N=0.4 VFI2 12 0 0 FI2 6 7 VFI2 -1 EV 10 0 7 6 1 CAP 10 13 6.81948e-09 RCAP 10 14 1 D4 0 14 DL VFI1 13 14 0 FI1 6 7 VFI1 -1 .ENDS irg4ph50u