.SUBCKT irg4ph20k 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** *Model generated on Feb 4, 02 * MODEL FORMAT: SPICE3 *Symmetry IGBT Model (Version 1.0) *External Node Designations *Node 1 -> a *Node 2 -> g *Node 3 -> k M1 9 6 8 8 MSUB L=100u W=100u .MODEL MSUB NMOS LEVEL=1 +VTO=6.16888 KP=0.252746 LAMBDA=0 CGSO=4.2e-06 RD 7 9 1e-06 RS 4 8 1e-06 Q1 4 7 1 QSUB OFF .MODEL QSUB PNP +IS=1e-17 BF=360.363 NF=1.5 VAF=845.915 +IKF=37.8511 ISE=7.85727e-11 NE=2.5743 BR=0.1 +NR=1 VAR=2006.76 IKR=1000 ISC=9.99999e-12 +NC=2.0005 RB=14.6094 IRB=0.00499474 RBM=1e-05 +RE=1e-08 RC=1e-08 XTB=0.0539921 XTI=4 +EG=1.2 CJC=3.98085e-10 VJC=0.4 MJC=0.630052 +CJE=7.96169e-09 VJE=0.4 MJE=0.9 TF=1.06449e-07 RDS 7 4 1e8 RER 4 3 0.0005 RG 6 2 142.724 RL 10 11 1 D2 12 11 DCAP * Default values used in DCAP: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL DCAP D IS=1e-32 N=50 +CJO=2.68115e-10 VJ=0.4 M=0.9 FC=0.5 D3 0 11 DL * Default values used in DL: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL DL D IS=1e-10 N=0.4 VFI2 12 0 0 FI2 6 7 VFI2 -1 EV 10 0 7 6 1 CAP 10 13 1.25686e-10 RCAP 10 14 1 D4 0 14 DL VFI1 13 14 0 FI1 6 7 VFI1 -1 .ENDS irg4ph20k