template irg4ph20k a g k #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Feb 4, 02 # MODEL FORMAT: Saber # Symmetry IGBT Model (Version 1.0) electrical a,g,k { # BODY_BEGIN spm..model ms=(type=_n,level=1, vto=6.16888,kp=0.252746,lambda=0,rs=1e-06, rd=1e-06,cgso=4.2e-06) spq..model qsub=(type=_p, is=1e-17,bf=360.363,nf=1.5,vaf=845.915, ikf=37.8511,ise=7.85727e-11,ne=2.5743,br=0.1, nr=1,var=2006.76,ikr=1000,isc=9.99999e-12, nc=2.0005,rb=14.6094,irb=0.00499474,rbm=1e-05, re=1e-08,rc=1e-08,xtb=0.0539921,xti=4, eg=1.2,cjc=3.98085e-10,vjc=0.4,mjc=0.630052, cje=7.96169e-09,vje=0.4,mje=0.9,tf=1.06449e-07) # Default values used in DCAP: # RS=0 EG=1.11 XTI=3.0 TT=0 # BV=infinite IBV=1mA spd..model dcap=(is=1e-32,n=50, cjo=2.68115e-10,vj=0.4,m=0.9,fc=0.5) # Default values used in DL: # EG=1.11 XTI=3.0 TT=0 CJO=0 # RS=0 BV=infinite IBV=1mA spd..model dl=(is=1e-10,n=0.4) spm.m1 n7 n6 n4 n4 =model=ms,l=100u,w=100u spq.q1 n4 n7 a a=model=qsub,off=1 spr.rds n7 n4 =1e8 spr.rer n4 k =0.0005 spr.rg n6 g =142.724 spr.rl n10 n11 =1 spd.d2 n12 n11 =model=dcap spd.d3 0 n11 =model=dl spv.vfi2 n12 0 =0 spf.fi2 n6 n7 i(spv.vfi2) =-1 spe.ev n10 0 n7 n6 =1 spc.cap n10 n13 =1.25686e-10 spr.rcap n10 n14 =1 spd.d4 0 n14 =model=dl spv.vfi1 n13 n14 =0 spf.fi1 n6 n7 i(spv.vfi1) =-1 }