.SUBCKT irg4pc50fd 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** *Model generated on Feb 8, 99 * MODEL FORMAT: SPICE3 *Symmetry IGBT Model (Version 1.0) *External Node Designations *Node 1 -> C *Node 2 -> G *Node 3 -> E M1 9 6 8 8 MSUB L=100u W=100u * Default values used in MSUB: * The voltage-dependent capacitances are * not included. Other default values are: * RD=0 RS=0 LD=0 CBD=0 CBS=0 CGBO=0 .MODEL MSUB NMOS LEVEL=1 +VTO=6 KP=1.43492 LAMBDA=0.625287 CGSO=3.89883e-05 RD 7 9 0.000977651 RS 4 8 0.000996656 D1 3 1 d4pc50f .MODEL d4pc50f d +IS=6.53076e-09 RS=0.0228005 N=2 EG=0.6 +XTI=0.500186 BV=600 IBV=0.00025 CJO=1.16126e-08 +VJ=1.5 M=0.638969 FC=0.5 TT=1.7512e-08 +KF=0 AF=1 Q1 4 7 1 QSUB OFF .MODEL QSUB PNP +IS=1.55191e-17 BF=23.5373 NF=0.85 VAF=131.421 +IKF=1172.87 ISE=9.99937e-12 NE=2.00092 BR=1.04218 +NR=0.999653 VAR=101.051 IKR=999.976 ISC=3.7297e-12 +NC=1 RB=0.00867835 IRB=990.164 RBM=0.00867835 +RE=0.000648409 RC=0.000998116 XTB=0 XTI=3.01201 +EG=1.2 CJC=8.09777e-10 VJC=0.4 MJC=0.340876 +CJE=1.61955e-08 VJE=0.4 MJE=0.9 TF=9.99999e-10 RDS 7 4 1e8 RER 4 3 0.0137988 RG 6 2 2 RL 10 11 1 D2 12 11 DCAP * Default values used in DCAP: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL DCAP D IS=1e-32 N=50 +CJO=6.71681e-09 VJ=0.4 M=0.9 FC=0.5 D3 0 11 DL * Default values used in DL: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL DL D IS=1e-10 N=0.4 VFI2 12 0 0 FI2 6 7 VFI2 -1 EV 10 0 7 6 1 CAP 10 13 6.71681e-09 RCAP 10 14 1 D4 0 14 DL VFI1 13 14 0 FI1 6 7 VFI1 -1 .ENDS irg4pc50fd