template irg4ibc10udpbf a g k #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Aug 21, 14 # MODEL FORMAT: Saber # Symmetry IGBT Model (Version 1.0) electrical a,g,k { template d4bc10ud p n electrical p,n { # BODY_BEGIN spd..model ddd4bc10ud=( is=2.76657e-10,rs=0.0975638,n=2,eg=0.6, xti=0.5,bv=600,ibv=0.00025,cjo=4.82991e-11, vj=0.4,m=0.404942,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddd4bc10ud } template irg4ib10udpbf_i a g k electrical a,g,k { # BODY_BEGIN spm..model ms=(type=_n,level=1, vto=5,kp=0.452005,lambda=0,rs=1e-06, rd=1e-06,cgso=2.65688e-06) spq..model qsub=(type=_p, is=1e-17,bf=10000,nf=1.30434,vaf=14.4194, ikf=4252.95,ise=1e-06,ne=3.71925,br=0.999998, nr=1.5,var=32.5359,ikr=1000,isc=1.84807e-09, nc=4,rb=0.0001,irb=14.9301,rbm=0.0001, re=1e-08,rc=1e-08,xtb=50,xti=0, eg=0.5,cjc=3.79029e-10,vjc=0.879037,mjc=0.9, cje=7.58058e-09,vje=33.4087,mje=0.9,tf=1e-09) # Default values used in DCAP: # RS=0 EG=1.11 XTI=3.0 TT=0 # BV=infinite IBV=1mA spd..model dcap=(is=1e-32,n=50, cjo=5.11266e-10,vj=0.4,m=0.9,fc=0.5) # Default values used in DL: # EG=1.11 XTI=3.0 TT=0 CJO=0 # RS=0 BV=infinite IBV=1mA spd..model dl=(is=1e-10,n=0.4) spm.m1 n7 n6 n4 n4 =model=ms,l=100u,w=100u spq.q1 n4 n7 c c=model=qsub,off=1 spr.rds n7 n4 =1e8 spr.rer n4 e =0.100173 spr.rg n6 g =2 spr.rl n10 n11 =1 spd.d2 n12 n11 =model=dcap spd.d3 0 n11 =model=dl spv.vfi2 n12 0 =0 spf.fi2 n6 n7 i(spv.vfi2) =-1 spe.ev n10 0 n7 n6 =1 spc.cap n10 n13 =5.11266e-10 spr.rcap n10 n14 =1 spd.d4 0 n14 =model=dl spv.vfi1 n13 n14 =0 spf.fi1 n6 n7 i(spv.vfi1) =-1 } irg4ibc10udpbf_i.igbt a g k d4bc10ud.diode p n }