.SUBCKT irg4bc20sd 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** *Model generated on March 13, 03 * MODEL FORMAT: SPICE3 *Symmetry IGBT Model (Version 1.0) *External Node Designations *Node 1 -> a *Node 2 -> g *Node 3 -> k M1 9 6 8 8 MSUB L=100u W=100u .MODEL MSUB NMOS LEVEL=1 +VTO=5.22667 KP=0.188474 LAMBDA=0 CGSO=5.43516e-06 RD 7 9 0.00096141 RS 4 8 0.00322517 D1 3 1 d4bc20s .MODEL d4bc20s d +IS=4.21282e-09 RS=0.0729517 N=2 EG=0.6 +XTI=2.8695 BV=600 IBV=0.00025 CJO=7.3423e-9 +VJ=1.32446 M=0.63114 FC=0.5 TT=3.7993e-09 +KF=0 AF=1 Q1 4 7 1 QSUB OFF .MODEL QSUB PNP +IS=1e-17 BF=30.2238 NF=0.874121 VAF=470.097 +IKF=18141.7 ISE=8.45295e-12 NE=1.54236 BR=1.22704 +NR=1.5 VAR=130.648 IKR=1000.27 ISC=9.58299e-12 +NC=4 RB=0.00416756 IRB=997.271 RBM=0.0041667 +RE=1e-08 RC=0.00105127 XTB=0 XTI=2.96697 +EG=0.5 CJC=4.10519e-10 VJC=1.80482 MJC=0.9 +CJE=8.21038e-09 VJE=0.4 MJE=0.9 TF=7.08824e-09 RDS 7 4 1e8 RER 4 3 0.0240388 RG 6 2 1.61803 RL 10 11 1 D2 12 11 DCAP * Default values used in DCAP: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL DCAP D IS=1e-32 N=50 +CJO=7.90063e-10 VJ=0.4 M=0.9 FC=0.5 D3 0 11 DL * Default values used in DL: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL DL D IS=1e-10 N=0.4 VFI2 12 0 0 FI2 6 7 VFI2 -1 EV 10 0 7 6 1 CAP 10 13 6.81866e-09 RCAP 10 14 1 D4 0 14 DL VFI1 13 14 0 FI1 6 7 VFI1 -1 .ENDS irg4bc20sd