template irg4bc20s a g k #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on March 13, 03 # MODEL FORMAT: Saber # Symmetry IGBT Model (Version 1.0) electrical a,g,k { # BODY_BEGIN spm..model ms=(type=_n,level=1, vto=5.22667,kp=0.188474,lambda=0,rs=0.00322517, rd=0.00096141,cgso=5.43516e-06) spq..model qsub=(type=_p, is=1e-17,bf=30.2238,nf=0.874121,vaf=470.097, ikf=18141.7,ise=8.45295e-12,ne=1.54236,br=1.22704, nr=1.5,var=130.648,ikr=1000.27,isc=9.58299e-12, nc=4,rb=0.00416756,irb=997.271,rbm=0.0041667, re=1e-08,rc=0.00105127,xtb=0,xti=2.96697, eg=0.5,cjc=4.10519e-10,vjc=1.80482,mjc=0.9, cje=8.21038e-09,vje=0.4,mje=0.9,tf=7.08824e-09) # Default values used in DCAP: # RS=0 EG=1.11 XTI=3.0 TT=0 # BV=infinite IBV=1mA spd..model dcap=(is=1e-32,n=50, cjo=7.90063e-10,vj=0.4,m=0.9,fc=0.5) # Default values used in DL: # EG=1.11 XTI=3.0 TT=0 CJO=0 # RS=0 BV=infinite IBV=1mA spd..model dl=(is=1e-10,n=0.4) spm.m1 n7 n6 n4 n4 =model=ms,l=100u,w=100u spq.q1 n4 n7 a a=model=qsub,off=1 spr.rds n7 n4 =1e8 spr.rer n4 k =0.0240388 spr.rg n6 g =1.61803 spr.rl n10 n11 =1 spd.d2 n12 n11 =model=dcap spd.d3 0 n11 =model=dl spv.vfi2 n12 0 =0 spf.fi2 n6 n7 i(spv.vfi2) =-1 spe.ev n10 0 n7 n6 =1 spc.cap n10 n13 =6.81866e-09 spr.rcap n10 n14 =1 spd.d4 0 n14 =model=dl spv.vfi1 n13 n14 =0 spf.fi1 n6 n7 i(spv.vfi1) =-1 }