template irg4bc20fd a g k #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on March 14, 03 # MODEL FORMAT: Saber # Symmetry IGBT Model (Version 1.0) electrical a,g,k { # BODY_BEGIN spm..model ms=(type=_n,level=1, vto=5.26936,kp=2.03307,lambda=0.00879236,rs=1e-06, rd=1e-06,cgso=5.24317e-06) spd..model ddd4bc20f=( is=4.21282e-09,rs=0.0729517,n=2,eg=0.6, xti=2.8695,bv=600,ibv=0.00025,cjo=7.3423e-9, vj=1.32446,m=0.63114,fc=0.5,tt=3.7993e-09, kf=0,af=1) spq..model qsub=(type=_p, is=1e-17,bf=1,nf=1.5,vaf=2007.62, ikf=11.1079,ise=1.09196e-12,ne=1.45096,br=1, nr=0.999984,var=172.467,ikr=1000,isc=1.0155e-11, nc=1.94123,rb=0.0001,irb=894.823,rbm=0.0001, re=1e-08,rc=0.000759039,xtb=0,xti=0, eg=0.5,cjc=3.79139e-10,vjc=1.94681,mjc=0.9, cje=7.58278e-09,vje=0.4,mje=0.9,tf=6.27048e-08) # Default values used in DCAP: # RS=0 EG=1.11 XTI=3.0 TT=0 # BV=infinite IBV=1mA spd..model dcap=(is=1e-32,n=50, cjo=8.22971e-10,vj=0.4,m=0.9,fc=0.5) # Default values used in DL: # EG=1.11 XTI=3.0 TT=0 CJO=0 # RS=0 BV=infinite IBV=1mA spd..model dl=(is=1e-10,n=0.4) spm.m1 n7 n6 n4 n4 =model=ms,l=100u,w=100u spq.q1 n4 n7 a a=model=qsub,off=1 spr.rds n7 n4 =1e8 spr.rer n4 k =0.0005 spr.rg n6 g =17.27 spr.rl n10 n11 =1 spd.d2 n12 n11 =model=dcap spd.d3 0 n11 =model=dl spv.vfi2 n12 0 =0 spf.fi2 n6 n7 i(spv.vfi2) =-1 spe.ev n10 0 n7 n6 =1 spc.cap n10 n13 =2.24326e-09 spr.rcap n10 n14 =1 spd.d4 0 n14 =model=dl spv.vfi1 n13 n14 =0 spf.fi1 n6 n7 i(spv.vfi1) =-1 spd.body a k =model=ddd4bc20f }