.SUBCKT irg4bc15ud 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** *Model generated on Oct 8, 01 * MODEL FORMAT: SPICE3 *Symmetry IGBT Model (Version 1.0) *External Node Designations *Node 1 -> a *Node 2 -> g *Node 3 -> k M1 9 6 8 8 MSUB L=100u W=100u .MODEL MSUB NMOS LEVEL=1 +VTO=6.29 KP=6.27153 LAMBDA=0 CGSO=3.84498e-06 RD 7 9 1e-06 RS 4 8 0.0687151 Q1 4 7 1 QSUB OFF .MODEL QSUB PNP +IS=1e-17 BF=1 NF=1.5 VAF=1.54261e+06 +IKF=5206.33 ISE=1e-06 NE=3.41994 BR=0.830068 +NR=0.749999 VAR=4958.16 IKR=999.951 ISC=2.20422e-11 +NC=4 RB=0.0001 IRB=1e-05 RBM=1e-05 +RE=9.99994e-09 RC=0.00229735 XTB=50 XTI=0 +EG=0.5 CJC=3.2e-10 VJC=1.15437 MJC=0.9 +CJE=9.75092e-09 VJE=0.400137 MJE=0.9 TF=8.54248e-07 RDS 7 4 1e8 RER 4 3 5e-06 RG 6 2 0.01 RL 10 11 1 D2 12 11 DCAP * Default values used in DCAP: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL DCAP D IS=1e-32 N=50 +CJO=7.985e-10 VJ=0.4 M=0.873673 FC=0.5 D3 0 11 DL * Default values used in DL: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL DL D IS=1e-10 N=0.4 VFI2 12 0 0 FI2 6 7 VFI2 -1 EV 10 0 7 6 1 CAP 10 13 1.10087e-09 RCAP 10 14 1 D4 0 14 DL VFI1 13 14 0 FI1 6 7 VFI1 -1 .ENDS irg4bc15ud