.SUBCKT irg4bc10kd 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** *Model generated on Mar 28, 02 * MODEL FORMAT: SPICE3 *Symmetry IGBT Model (Version 1.0) *External Node Designations *Node 1 -> a *Node 2 -> g *Node 3 -> k M1 9 6 8 8 MSUB L=100u W=100u .MODEL MSUB NMOS LEVEL=1 +VTO=6.466 KP=0.361855 LAMBDA=0 CGSO=2e-06 RD 7 9 1.958e-07 RS 4 8 1.002e-05 D1 3 1 d4bc10u .MODEL d4bc10u d +IS=3.3719e-14 RS=0.965832 N=2 EG=1.3 +XTI=4 BV=600 IBV=0.00025 CJO=1e-11 +VJ=0.7 M=0.5 FC=0.5 TT=1e-09 +KF=0 AF=1 Q1 4 7 1 QSUB OFF .MODEL QSUB PNP +IS=1.11408e-18 BF=1 NF=1.3635 VAF=2.51731e+07 +IKF=4.59266e+06 ISE=1.0008e-17 NE=4 BR=0.1 +NR=1.5 VAR=68.9351 IKR=999.677 ISC=1.54964e-11 +NC=1.90592 RB=9.99658e-05 IRB=9.99846e-06 RBM=1e-05 +RE=9.99919e-09 RC=1e-08 XTB=5.56701 XTI=4.01466 +EG=1.76882 CJC=1.74735e-10 VJC=0.468443 MJC=0.713141 +CJE=3.49471e-09 VJE=0.478664 MJE=0.854104 TF=2.243e-08 RDS 7 4 1e8 RER 4 3 0.004 RG 6 2 2 RL 10 11 1 D2 12 11 DCAP * Default values used in DCAP: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL DCAP D IS=1e-32 N=50 +CJO=1.82021e-10 VJ=0.0689353 M=0.401135 FC=0.5 D3 0 11 DL * Default values used in DL: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL DL D IS=1e-10 N=0.4 VFI2 12 0 0 FI2 6 7 VFI2 -1 EV 10 0 7 6 1 CAP 10 13 8.4947e-10 RCAP 10 14 1 D4 0 14 DL VFI1 13 14 0 FI1 6 7 VFI1 -1 .ENDS irg4bc10kd