template irg4bc10kd a g k #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Mar 28, 02 # MODEL FORMAT: Saber # Symmetry IGBT Model (Version 1.0) electrical a,g,k { # BODY_BEGIN spm..model ms=(type=_n,level=1, vto=6.466,kp=0.361855,lambda=0,rs=1.002e-05, rd=1.958e-07,cgso=2e-06) spd..model ddd4bc10u=( is=3.3719e-14,rs=0.965832,n=2,eg=1.3, xti=4,bv=600,ibv=0.00025,cjo=1e-11, vj=0.7,m=0.5,fc=0.5,tt=1e-09, kf=0,af=1) spq..model qsub=(type=_p, is=1.11408e-18,bf=1,nf=1.3635,vaf=2.51731e+07, ikf=4.59266e+06,ise=1.0008e-17,ne=4,br=0.1, nr=1.5,var=68.9351,ikr=999.677,isc=1.54964e-11, nc=1.90592,rb=9.99658e-05,irb=9.99846e-06,rbm=1e-05, re=9.99919e-09,rc=1e-08,xtb=5.56701,xti=4.01466, eg=1.76882,cjc=1.74735e-10,vjc=0.468443,mjc=0.713141, cje=3.49471e-09,vje=0.478664,mje=0.854104,tf=2.243e-08) # Default values used in DCAP: # RS=0 EG=1.11 XTI=3.0 TT=0 # BV=infinite IBV=1mA spd..model dcap=(is=1e-32,n=50, cjo=1.82021e-10,vj=0.0689353,m=0.401135,fc=0.5) # Default values used in DL: # EG=1.11 XTI=3.0 TT=0 CJO=0 # RS=0 BV=infinite IBV=1mA spd..model dl=(is=1e-10,n=0.4) spm.m1 n7 n6 n4 n4 =model=ms,l=100u,w=100u spq.q1 n4 n7 a a=model=qsub,off=1 spr.rds n7 n4 =1e8 spr.rer n4 k =0.004 spr.rg n6 g =2 spr.rl n10 n11 =1 spd.d2 n12 n11 =model=dcap spd.d3 0 n11 =model=dl spv.vfi2 n12 0 =0 spf.fi2 n6 n7 i(spv.vfi2) =-1 spe.ev n10 0 n7 n6 =1 spc.cap n10 n13 =8.4947e-10 spr.rcap n10 n14 =1 spd.d4 0 n14 =model=dl spv.vfi1 n13 n14 =0 spf.fi1 n6 n7 i(spv.vfi1) =-1 }