.SUBCKT irg4rc10k 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** *Model generated on Dec 18, 98 * MODEL FORMAT: SPICE3 *Symmetry IGBT Model (Version 1.0) *External Node Designations *Node 1 -> C *Node 2 -> G *Node 3 -> E M1 9 6 8 8 MSUB L=100u W=100u * Default values used in MSUB: * The voltage-dependent capacitances are * not included. Other default values are: * RD=0 RS=0 LD=0 CBD=0 CBS=0 CGBO=0 .MODEL MSUB NMOS LEVEL=1 +VTO=6.5 KP=0.580427 LAMBDA=0 CGSO=2.11227e-06 RD 7 9 0.000937854 RS 4 8 0.000939295 Q1 4 7 1 QSUB OFF .MODEL QSUB PNP +IS=3.03107e-16 BF=7.20054 NF=1.5 VAF=161.933 +IKF=36.2174 ISE=4.051e-11 NE=2.12269 BR=0.999923 +NR=0.97982 VAR=104.518 IKR=1000 ISC=9.99996e-12 +NC=1.99997 RB=0.0001 IRB=1006.78 RBM=0.0001 +RE=0.000994796 RC=0.00100411 XTB=0.0615215 XTI=2.95886 +EG=0.5 CJC=1.94801e-10 VJC=0.4 MJC=0.526487 +CJE=3.89602e-09 VJE=0.4 MJE=0.9 TF=3.1632e-07 RDS 7 4 1e8 RER 4 3 0.0134691 RG 6 2 115.619 RL 10 11 1 D2 12 11 DCAP * Default values used in DCAP: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL DCAP D IS=1e-32 N=50 +CJO=2.42906e-10 VJ=0.4 M=0.9 FC=0.5 D3 0 11 DL * Default values used in DL: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL DL D IS=1e-10 N=0.4 VFI2 12 0 0 FI2 6 7 VFI2 -1 EV 10 0 7 6 1 CAP 10 13 2.42906e-10 RCAP 10 14 1 D4 0 14 DL VFI1 13 14 0 FI1 6 7 VFI1 -1 .ENDS irg4rc10k