.SUBCKT irg4pc30ud 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** *Model generated on May 26, 00 * MODEL FORMAT: SPICE3 *Symmetry IGBT Model (Version 1.0) *External Node Designations *Node 1 -> C *Node 2 -> G *Node 3 -> E M1 9 6 8 8 MSUB L=100u W=100u * Default values used in MSUB: * The voltage-dependent capacitances are * not included. Other default values are: * RD=0 RS=0 LD=0 CBD=0 CBS=0 CGBO=0 .MODEL MSUB NMOS LEVEL=1 +VTO=4.96357 KP=0.776145 LAMBDA=0 CGSO=1.03337e-05 RD 7 9 0.00103355 RS 4 8 0.00103529 D1 3 1 d4bc30u .MODEL d4bc30u d +IS=1.05815e-10 RS=0.0268175 N=2 EG=0.6 +XTI=0.5 BV=600 IBV=0.00025 CJO=9.30207e-09 +VJ=0.4 M=0.504809 FC=0.5 TT=4.5401e-09 +KF=0 AF=1 Q1 4 7 1 QSUB OFF .MODEL QSUB PNP +IS=9.63477e-15 BF=10.3455 NF=1.5 VAF=798.675 +IKF=938.93 ISE=2.60418e-10 NE=2.28232 BR=1 +NR=1 VAR=416.82 IKR=1000 ISC=1e-11 +NC=1.99991 RB=0.0943888 IRB=3778.81 RBM=0.0134112 +RE=0.00608347 RC=0.00147794 XTB=0.458813 XTI=0.631917 +EG=0.5 CJC=1.14441e-09 VJC=0.4 MJC=0.652261 +CJE=2.28882e-08 VJE=0.4 MJE=0.9 TF=1e-09 RDS 7 4 1e8 RER 4 3 0.0005 RG 6 2 2 RL 10 11 1 D2 12 11 DCAP * Default values used in DCAP: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL DCAP D IS=1e-32 N=50 +CJO=1.71438e-09 VJ=0.4 M=0.9 FC=0.5 D3 0 11 DL * Default values used in DL: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL DL D IS=1e-10 N=0.4 VFI2 12 0 0 FI2 6 7 VFI2 -1 EV 10 0 7 6 1 CAP 10 13 1.71438e-09 RCAP 10 14 1 D4 0 14 DL VFI1 13 14 0 FI1 6 7 VFI1 -1 .ENDS irg4pc30ud