Cypress Wifi Linux FMAC Driver Package - README
===============================================

Package Version
---------------
v4.14.77-2019_1031


Release Date
------------
2019-11-04


Description
-----------
This is Cypress's Linux brcmfmac driver and firmware support package.
Brcmfmac is an open-source driver project.

Files in this release:
* Backports package (cypress-backports-v4.14.77-2019_1031-module-src.tar.gz)
* Firmware/clm_blob files (cypress-firmware-v4.14.77-2019_1031.tar.gz)
* Cypress fmac patch files (cypress-patch-v4.14.77-2019_1031.tar.gz)
* Device tree files (cypress-devicetree-2019-11-04.tar.gz)
* hostapd/wpa_supplicant patch (cypress-hostap_2_6-2019_0502.tar.gz)
* README

For more information about the Linux brcmfmac project, see:

[brcm80211 Wireless Wiki](https://wireless.wiki.kernel.org/en/users/drivers/brcm80211)

For more information about Linux backports project, see:

[Linux Backports Project](https://backports.wiki.kernel.org/index.php/Main_Page)


Checksum
--------
bc2eec0d144a88e3105a06cac8039a7f13becde67dfe2a86793ba66f6a2510e0 cypress-fmac-v4.14.77-2019_1031.zip
6cae0c5daf1ff824ce61cd850ca5338ffa1fca8e1898077b0baebf2ed594705b cypress-backports-v4.14.77-2019_1031-module-src.tar.gz
376267f037c693b53278993669e7858069fac229fcf40370f9d90da4edabf52d cypress-devicetree-2019-11-04.tar.gz
e88e4e0df27a380d2210743e291569ba6368a540cb59a6f4e07d99c7204c9e0f cypress-firmware-v4.14.77-2019_1031.tar.gz
3ea859dae3cc50a84e95da9ef6e6f453243de9cedf2fb0c4eb1cd812281095cb cypress-hostap_2_6-2019_0502.tar.gz
e9c2e2254ac6077d606bf1ecf1457188f1b1f2de98a542469625386018466eec cypress-patch-v4.14.77-2019_1031.tar.gz

 
Change Log
----------
[2019-11-04]
1. Update release
[2019-05-08]
1. Initial Post


Supported Features
------------------
| Feature            | 43455 | 4373SDIO | 4373USB | 43012 | 4356PCIe | 4354 | 43362 | 4343w | 43340 | 4339 | 89342PCIe | 89359SDIO |
|--------------------|:-----:|:--------:|:-------:|:-----:|:--------:|:----:|:-----:|:-----:|:-----:|:----:|:---------:|:---------:|
| SoftAP             |   O   |     O    |    O    |   O   |     O    |   O  |   O   |   O   |   O   |   O  |     O     |     O     |
| APSTA              |   O   |          |         |       |          |      |       |       |       |      |           |           |
| P2P                |   O   |     O    |    O    |   O   |     O    |   O  |   O   |   O   |   O   |   O  |     O     |     O     |
| WoWL               |   O   |          |         |       |          |      |       |       |       |      |           |           |
| Voice Enterprise   |   O   |          |         |       |          |      |       |       |       |      |           |           |
| OKC                |   O   |          |         |       |          |      |       |       |       |      |           |           |
| RSDB               |       |          |         |       |          |      |       |       |       |      |     O     |     O     |
| WPA3               |   O   |     O    |    O    |       |          |      |       |       |       |      |     O     |     O     |
| Fast Roaming       |   O   |          |         |       |          |      |       |       |       |      |           |           |
| Thermal Throttling |   O   |          |         |       |          |      |       |   O   |       |      |           |           |


Test Environment
----------------
* ARM (MCIMX6SX-SDB)
   * Linux v4.9.88 (NXP imx_4.9.88_2.0.0_ga)
   * backports
* x86
   * Linux v4.12
   * backports


Instructions
------------
The patch files in this package are based on Linux v4.14.77, so older kernels
need use backports package. Below are examples of how to use this package
with an older kernel or linux-stable v4.14.77.

### Using backports with an older kernel (v3.10+)

Linux kernel image and cypress driver modules need to be built separately.
Below is the example of using with iMX Linux v4.9.88:

#### Build the kernel image
```bash
#1. Have the BSP kernel source available
   git clone https://source.codeaurora.org/external/imx/linux-imx
   cd linux-imx
   git checkout imx_4.9.88_2.0.0_ga
#2. Set up build environment and kernel configuration
   source /opt/poky/1.8/environment-setup-cortexa7hf-vfp-neon-poky-linux-gnueabi
   make imx_v7_defconfig
#3. Edit .config and build cfg80211 as module
#     CONFIG_CFG80211=m
#     CONFIG_BCMDHD=n
#4. Build the Linux kernel image
   make oldconfig
   make zImage -j 8
#5. The kernel image is available here
   arch/arm/boot/zImage
```

#### Build the cypress driver/backports modules
```bash
#1. Untar the Cypress backports package
    tar zxvf cypress-backports-*.tar.gz
    cd v4.14.77-backports
#2. (Native) compile local tools and generate .config (in a new terminal
#   without sourcing Yoctol toolchain settings)
    bash
    MY_KERNEL=<the 4.9.88 kernel path>
    make KLIB=$MY_KERNEL KLIB_BUILD=$MY_KERNEL defconfig-brcmfmac
#3. (Cross) compile kernel modules
    source /opt/poky/1.8/environment-setup-cortexa7hf-vfp-neon-poky-linux-gnueabi
    make KLIB=$MY_KERNEL KLIB_BUILD=$MY_KERNEL modules
#4. The kernel modules are available here
#      compat/compat.ko
#      net/wireless/cfg80211.ko
#      drivers/net/wireless/broadcom/brcm80211/brcmutil/brcmutil.ko
#      drivers/net/wireless/broadcom/brcm80211/brcmfmac/brcmfmac.ko
```

#### Device tree
```bash
#1. Untar the cypress devicetree package
    tar zxvf cypress-devicetree-*.tar.gz
#2. Find your board's dtb file, for example
#      cypress-devicetree/iMX6SX/4.9.88/imx6sx-sdb-btwifi-fmac.dtb
```
Note: If your board's dtb is not available in the cypress devicetree
      package, please refer to the available dts/dtsi files and create
      them for your board, then compile them for the dtb file. iMX dts
      files are located in linux-imx/arch/arm/boot/dts/ folder of the
      Linux kernel tree. Below command compiles a dtb file
```bash
    make ARCH=arm <devicetree name>.dtb
```

#### Load the cypress wifi driver
```bash
#1. Copy your boards's zImage and dtb files to the target board
    bash
    TARGET_IP=<target board IP>
    scp <dtb file> root@$TARGET_IP:/run/media/mmcblk1p1/cy.dtb
    scp <zImage file> root@$TARGET_IP:/run/media/mmcblk1p1/zImage_cy
#2. Copy firmware files to the target board
    tar zxvf cypress-firmware*.tar.gz
    scp firmware/* root@$TARGET_IP:/lib/firmware/brcm
#3. Copy your nvram file (from board vendor) to the target board and rename it
    scp <nvram file> root@$TARGET_IP:/lib/firmware/brcm/<fw name>.txt
#      (fw name is your chip's *.bin file name in the cypress firmware package)
#4. Copy cypress kernel modules to the target board
    scp <module files> root@$TARGET_IP:/lib/modules/4.9.88
#5. (iMX console) Press ctrl-c after target boot to enter u-boot and configure it
#   for the new zImage/dtb files
   env print image fdt_file
   setenv image zImage_cy
   setenv fdt_file cy.dtb
   saveenv
   env print image fdt_file
   reset
#6. (iMX console) Boot up the target board with the above zImage and insmod cypress modules
    insmod /lib/modules/4.9.88/compat.ko
    insmod /lib/modules/4.9.88/cfg80211.ko
    insmod /lib/modules/4.9.88/brcmutil.ko
    insmod /lib/modules/4.9.88/brcmfmac.ko
```
Note: More on fmac driver [firmware/nvram install](https://wireless.wiki.kernel.org/en/users/drivers/brcm80211#firmware_installation1)

### Using Linux Stable v4.14.77
```bash
#1. Download Linux stable kernel source
    wget https://git.kernel.org/pub/scm/linux/kernel/git/stable/linux.git/snapshot/linux-4.14.77.tar.gz
    tar zxvf linux-4.14.77.tar.gz
#2. In Linux root folder, untar/apply cypress patches with below bash commands
    cd linux-4.14.77
    tar zxvf cypress-patch*.tar.gz
    for i in cypress-patch/*.patch; do patch -p1 < $i; done
#3. Set kernel .config and enable below options, then compile kernel image
#      CONFIG_BRCMUTIL=y
#      CONFIG_BRCMFMAC=y
#      CONFIG_BRCMFMAC_SDIO=y
#      CONFIG_BRCMFMAC_PROTO_BCDC=y
#      CONFIG_BRCMFMAC_PCIE=y
#      CONFIG_BRCMFMAC_PROTO_MSGBUF=y
#4. (optional) Backup original firmware files
    cp /lib/firmware/brcm /lib/firmware/brcm-bak -r
#5. Update firmware files in /lib/firmware/brcm
    tar zxvf cypress-firmware*.tar.gz
    cp firmware/* /lib/firmware/brcm
#6. Boot the system with the new kernel image
```

Instructions - Hostap
---------------------
The patch files in this package are based on Hostap v2.6. Below is an example
of how to apply these files and build hostapd/wpa_supplicant binaries.

### Build the hostapd/wpa_supplicant binaries
```bash
#1. Download Hostap source
    wget https://w1.fi/cgit/hostap/snapshot/hostap_2_6.tar.gz
    tar zxvf hostap_2_6.tar.gz
#2. In Hostap root folder, untar/apply cypress patches with below bash commands
    cd hostap_2_6
    tar zxvf cypress-hostap_2_6*.tar.gz
    for i in cypress-hostap_2_6/*.patch; do patch -p1 < $i; done
#3. (Hostapd) in hostapd root directory, have a build time configuration file,
#   .config, and build hostapd and hostapd_cli
    cd hostapd
    cp defconfig .config
    make clean
    make
#4. (Wpa_supplicant) in wpa_supplicant root directory, have a build time
#   configuration file, .config, and build wpa_supplicant and wpa_cli
    cd wpa_supplicant
    cp defconfig .config
    make clean
    make
#5. The binaries are available here
#     hostap_2_6/hostapd/hostapd
#     hostap_2_6/hostapd/hostapd_cli
#     hostap_2_6/wpa_supplicant/wpa_supplicant
#     hostap_2_6/wpa_supplicant/wpa_cli
```



Cypress Wifi Linux FMAC Driver Package - Release Notes
======================================================

FMAC Driver Changes
-------------------
* CLM download support/fix (0001, 0009, 0032-0033)
* 4373 support (0002, 0041, 0056, 0059, 0067-0069, 0071, 0074)
* Device tree related changes (0003)
* General bug fixes (0004, 0006, 0010, 0045, 0066, 0084, 0090, 0094, 0095)
* 43012 support (0005, 0007, 0012-0013, 0017, 0043, 0058, 0093, 0117)
* 43455 support (0008, 0087, 0106)
* Throughput enhancement (0011, 0019, 0025-0026, 0030, 0044, 0072)
* Fast roaming support (0014, 0028, 0051-0054, 0098-0099, 0103)
* 43428 support (0015)
* AP isolation support (0016)
* Wake on Wireless LAN fix (0018, 0021-0022, 0070, 0076, 0086)
* EAP restriction setting (0020)
* 89342 support (0023)
* Fcmode 2 support (0024, 0027, 0113-0116)
* General bug fixes (0029, 0031, 0036-0038)
* WFA certification fixes (0034-0035, 0039-0040, 0042, 0057, 0096-0097, 0101-0102, 0110-0111)
* RSDB (0045-0049, 0079-0080)
* 89342/89359 support (0050, 0073, 0107, 0118)
* 4356 support (0060, 0085)
* WPA3-personal (0061-0065, 0077)
* Power saving changes (0075, 0100, 0104-0105)
* USB support/fixes (0078, 0081-0083, 0088-0089)
* Fully preemptive kernel support (0091)
* Code clean up (0092)
* Security fixes (0108, 0109)
* OKC support (0112)


FMAC Driver Patch List
----------------------
* 0001-brcmfmac-add-CLM-download-support.patch [v4.15-rc1]
* 0002-brcmfmac-Set-F2-blksz-and-Watermark-to-256-for-4373.patch [x]
* 0003-brcmfmac-Add-sg-parameters-dts-parsing.patch
* 0004-brcmfmac-return-EPERM-when-getting-error-in-vendor-c.patch [v4.16-rc1]
* 0005-brcmfmac-Add-support-for-CYW43012-SDIO-chipset.patch [v5.0-rc1]
* 0006-brcmfmac-set-apsta-to-0-when-AP-starts-on-primary-in.patch [-]
* 0007-brcmfmac-Saverestore-support-changes-for-43012.patch [v5.0-rc1]
* 0008-brcmfmac-Support-43455-save-restore-SR-feature-if-FW.patch [v4.16-rc1]
* 0009-brcmfmac-fix-CLM-load-error-for-legacy-chips-when-us.patch [x]
* 0010-brcmfmac-enlarge-buffer-size-of-caps-to-512-bytes.patch [v4.16-rc1]
* 0011-brcmfmac-calling-skb_orphan-before-sending-skb-to-SD.patch [x]
* 0012-brcmfmac-43012-Update-F2-Watermark-to-0x60-to-fix-DM.patch [v5.0-rc1]
* 0013-brcmfmac-DS1-Exit-should-re-download-the-firmware.patch
* 0014-brcmfmac-add-FT-based-AKMs-in-brcmf_set_key_mgmt-for.patch [v4.20-rc1]
* 0015-brcmfmac-Add-support-for-43428-SDIO-device-ID.patch [4.18-rc1]
* 0016-brcmfmac-support-AP-isolation.patch
* 0017-brcmfmac-do-not-print-ulp_sdioctrl-get-error.patch
* 0018-brcmfmac-fix-system-warning-message-during-wowl-susp.patch [v5.1-rc1]
* 0019-brcmfmac-add-a-module-parameter-to-set-scheduling-pr.patch [x]
* 0020-brcmfmac-make-firmware-eap_restrict-a-module-paramet.patch
* 0021-brcmfmac-Support-wake-on-ping-packet.patch [x]
* 0022-brcmfmac-Remove-WOWL-configuration-in-disconnect-sta.patch [x]
* 0023-brcmfmac-add-CYW89342-PCIE-device.patch [v4.20-rc1]
* 0024-brcmfmac-handle-compressed-tx-status-signal.patch [v5.0-rc1]
* 0025-revert-brcmfmac-add-a-module-parameter-to-set-schedu.patch [x]
* 0026-brcmfmac-make-setting-SDIO-workqueue-WQ_HIGHPRI-a-mo.patch [x]
* 0027-brcmfmac-add-credit-map-updating-support.patch [v5.0-rc1]
* 0028-brcmfmac-add-4-way-handshake-offload-detection-for-F.patch [v4.20-rc1]
* 0029-brcmfmac-remove-arp_hostip_clear-from-brcmf_netdev_s.patch [-]
* 0030-brcmfmac-fix-unused-variable-building-warning-messag.patch [x]
* 0031-brcmfmac-disable-command-decode-in-sdio_aos-for-4339.patch [v5.0-rc1]
* 0032-Revert-brcmfmac-fix-CLM-load-error-for-legacy-chips-.patch [x]
* 0033-brcmfmac-fix-CLM-load-error-for-legacy-chips-when-us.patch [v4.15-rc9]
* 0034-brcmfmac-set-WIPHY_FLAG_HAVE_AP_SME-flag.patch [v4.18-rc1]
* 0035-brcmfmac-P2P-CERT-6.1.9-Support-GOUT-handling-P2P-Pr.patch [-]
* 0036-brcmfmac-only-generate-random-p2p-address-when-neede.patch [-]
* 0037-brcmfmac-disable-command-decode-in-sdio_aos-for-4354.patch [v5.0-rc1]
* 0038-brcmfmac-increase-max-hanger-slots-from-1K-to-3K-in-.patch
* 0039-brcmfmac-reduce-timeout-for-action-frame-scan.patch [v4.20-rc1]
* 0040-brcmfmac-fix-full-timeout-waiting-for-action-frame-o.patch [v4.20-rc1]
* 0041-brcmfmac-4373-save-restore-support.patch [v5.0-rc1]
* 0042-brcmfmac-map-802.1d-priority-to-precedence-level-bas.patch
* 0043-brcmfmac-allow-GCI-core-enumuration.patch [v5.0-rc1]
* 0044-brcmfmac-make-firmware-frameburst-mode-a-module-para.patch [v5.0-rc1]
* 0045-brcmfmac-set-state-of-hanger-slot-to-FREE-when-flush.patch
* 0046-brcmfmac-add-creating-station-interface-support.patch [x]
* 0047-brcmfmac-add-RSDB-condition-when-setting-interface-c.patch
* 0048-brcmfmac-not-set-mbss-in-vif-if-firmware-does-not-su.patch
* 0049-brcmfmac-support-the-second-p2p-connection.patch
* 0050-brcmfmac-Add-support-for-BCM4359-SDIO-chipset.patch
* 0051-cfg80211-nl80211-add-a-port-authorized-event.patch [4.15-rc1]
* 0052-nl80211-add-NL80211_ATTR_IFINDEX-to-port-authorized-.patch [v5.3-rc1]
* 0053-brcmfmac-send-port-authorized-event-for-802.1X-4-way.patch [x]
* 0054-brcmfmac-send-port-authorized-event-for-FT-802.1X.patch [-]
* 0055-brcmfmac-Support-DS1-TX-Exit-in-FMAC.patch
* 0056-brcmfmac-disable-command-decode-in-sdio_aos-for-4373.patch [v5.0-rc1]
* 0057-brcmfmac-add-vendor-ie-for-association-responses.patch [-]
* 0058-brcmfmac-fix-43012-insmod-after-rmmod-in-DS1-failure.patch
* 0059-brcmfmac-Set-SDIO-F1-MesBusyCtrl-for-CYW4373.patch [v5.0-rc1]
* 0060-brcmfmac-add-4354-raw-pcie-device-id.patch [v5.0-rc1]
* 0061-nl80211-Allow-SAE-Authentication-for-NL80211_CMD_CON.patch [4.17-rc1]
* 0062-non-upstream-update-enum-nl80211_attrs-and-nl80211_e.patch [x]
* 0063-nl80211-add-WPA3-definition-for-SAE-authentication.patch [-]
* 0064-cfg80211-add-support-for-SAE-authentication-offload.patch [-]
* 0065-brcmfmac-add-support-for-SAE-authentication-offload.patch [-]
* 0066-brcmfmac-fix-4339-CRC-error-under-SDIO-3.0-SDR104-mo.patch
* 0067-brcmfmac-fix-the-incorrect-return-value-in-brcmf_inf.patch
* 0068-brcmfmac-Fix-double-freeing-in-the-fmac-usb-data-pat.patch
* 0069-brcmfmac-Fix-driver-crash-on-USB-control-transfer-ti.patch
* 0070-brcmfmac-avoid-network-disconnection-during-suspend-.patch [x]
* 0071-brcmfmac-Allow-credit-borrowing-for-all-access-categ.patch
* 0072-non-upstream-Changes-to-improve-USB-Tx-throughput.patch [x]
* 0073-non-upstream-reset-two-D11-cores-if-chip-has-two-D11.patch [x]
* 0074-brcmfmac-reset-PMU-backplane-all-cores-in-CYW4373-du.patch
* 0075-brcmfmac-introduce-module-parameter-to-configure-def.patch
* 0076-brcmfmac-configure-wowl-parameters-in-suspend-functi.patch [x]
* 0077-brcmfmac-discard-user-space-RSNE-for-SAE-authenticat.patch
* 0078-brcmfmac-To-fix-kernel-crash-on-out-of-boundary-acce.patch
* 0079-brcmfmac-reduce-maximum-station-interface-from-2-to-.patch
* 0080-Revert-brcmfmac-add-creating-station-interface-suppo.patch [x]
* 0081-brcmfmac-validate-ifp-pointer-in-brcmf_txfinalize.patch
* 0082-brcmfmac-clean-up-iface-mac-descriptor-before-de-ini.patch
* 0083-brcmfmac-To-support-printing-USB-console-messages.patch
* 0084-brcmfmac-To-fix-Bss-Info-flag-definition-Bug.patch
* 0085-brcmfmac-disable-command-decode-in-sdio_aos-for-4356.patch
* 0086-brcmfmac-increase-default-max-WOWL-patterns-to-16.patch
* 0087-brcmfmac-Enable-Process-and-forward-PHY_TEMP-event.patch
* 0088-brcmfmac-add-USB-autosuspend-feature-support.patch
* 0089-non-upstream-workaround-for-4373-USB-WMM-5.2.27-test.patch [x]
* 0090-brcmfmac-Fix-access-point-mode.patch [v5.0-rc1]
* 0091-brcmfmac-make-compatible-with-Fully-Preemptile-Kerne.patch
* 0092-brcmfmac-remove-the-duplicate-line-of-writing-BRCMF_.patch [-]
* 0093-brcmfmac-43012-reloading-FAMC-driver-failure-on-BU-m.patch
* 0094-brcmfmac-handle-FWHALT-mailbox-indication.patch [v4.15-rc1]
* 0095-brcmfmac-validate-user-provided-data-for-memdump-bef.patch [v4.18-rc1]
* 0096-brcmfmac-Use-FW-priority-definition-to-initialize-WM.patch
* 0097-brcmfmac-Fix-P2P-Group-Formation-failure-via-Go-neg-.patch
* 0098-nl80211-add-authorized-flag-back-to-ROAM-event.patch
* 0099-brcmfmac-set-authorized-flag-in-ROAM-event-for-offlo.patch
* 0100-brcmfmac-allocate-msgbuf-pktid-from-1-to-size-of-pkt.patch [-]
* 0101-brcmfmac-Add-P2P-Action-Frame-retry-delay-to-fix-GAS.patch
* 0102-brcmfmac-Use-default-FW-priority-when-EDCA-params-sa.patch
* 0103-brcmfmac-set-authorized-flag-in-ROAM-event-for-PMK-c.patch
* 0104-brcmfmac-fix-continuous-802.1x-tx-pending-timeout-er.patch
* 0105-brcmfmac-add-sleep-in-bus-suspend-and-cfg80211-resum.patch
* 0106-brcmfmac-fix-43455-CRC-error-under-SDIO-3.0-SDR104-m.patch
* 0107-brcmfmac-set-F2-blocksize-and-watermark-for-4359.patch
* 0108-brcmfmac-add-subtype-check-for-event-handling-in-dat.patch [v5.1-rc1]
* 0109-brcmfmac-assure-SSID-length-from-firmware-is-limited.patch [v5.1-rc1]
* 0110-nl80211-add-authorized-flag-to-CONNECT-event.patch
* 0111-brcmfmac-set-authorized-flag-in-CONNECT-event-for-PM.patch
* 0112-brcmfmac-add-support-for-Opportunistic-Key-Caching.patch
* 0113-brcmfmac-reserve-2-credits-for-host-tx-control-path.patch
* 0114-brcmfmac-update-tx-status-flags-to-sync-with-firmwar.patch
* 0115-brcmfmac-fix-credit-reserve-for-each-access-category.patch
* 0116-brcmfmac-fix-throughput-zero-stalls-on-PM-1-mode-due.patch
* 0117-brcmfmac-43012-Update-MES-Watermark.patch
* 0118-brcmfmac-add-support-for-CYW89359-SDIO-chipset.patch

Note: [*] is the upstream tag containing the patch
      [-] means under upstream review
      [x] means no plan to upstream


Hostap Patch List
-----------------
 * 0001-hostapd-Avoid-key-reinstallation-in-FT-handshake.patch [hostap_2_7]
 * 0002-Prevent-reinstallation-of-an-already-in-use-group-ke.patch [hostap_2_7]
 * 0003-Extend-protection-of-GTK-IGTK-reinstallation-of-WNM-.patch [hostap_2_7]
 * 0004-Prevent-installation-of-an-all-zero-TK.patch [hostap_2_7]
 * 0005-Fix-PTK-rekeying-to-generate-a-new-ANonce.patch [hostap_2_7]
 * 0006-TDLS-Reject-TPK-TK-reconfiguration.patch [hostap_2_7]
 * 0007-WNM-Ignore-WNM-Sleep-Mode-Response-without-pending-r.patch [hostap_2_7]
 * 0008-FT-Do-not-allow-multiple-Reassociation-Response-fram.patch [hostap_2_7]
 * 0009-Sync-with-mac80211-next.git-include-uapi-linux-nl802.patch [hostap_2_7]
 * 0010-Sync-with-mac80211-next.git-include-uapi-linux-nl802.patch [hostap_2_7]
 * 0011-Sync-with-mac80211-next.git-include-uapi-linux-nl802.patch [hostap_2_7]
 * 0012-Sync-with-mac80211-next.git-include-uapi-linux-nl802.patch [hostap_2_7]
 * 0013-Sync-with-mac80211-next.git-include-uapi-linux-nl802.patch [hostap_2_7]
 * 0014-Sync-with-mac80211-next.git-include-uapi-linux-nl802.patch [hostap_2_7]
 * 0015-Sync-with-mac80211-next.git-include-uapi-linux-nl802.patch [hostap_2_7]
 * 0016-driver_nl80211-support-passing-PSK-on-connect.patch [hostap_2_7]
 * 0017-driver_nl80211-check-4-way-handshake-offload-support.patch [hostap_2_7]
 * 0018-nl80211-Add-API-to-set-the-PMK-to-the-driver.patch [hostap_2_7]
 * 0019-driver-Add-port-authorized-event.patch [hostap_2_7]
 * 0020-nl80211-Handle-port-authorized-event.patch [hostap_2_7]
 * 0021-wpa_supplicant-Handle-port-authorized-event.patch [hostap_2_7]
 * 0022-wpa_supplicant-Notify-Neighbor-Report-for-driver-tri.patch
 * 0023-driver_nl80211-Fix-802.1X-auth-failure-when-offloadi.patch
 * 0024-Sync-with-mac80211-next.git-include-uapi-linux-nl802.patch [hostap_2_7]
 * 0025-Sync-with-mac80211-next.git-include-uapi-linux-nl802.patch [hostap_2_7]
 * 0026-Sync-with-mac80211-next.git-include-uapi-linux-nl802.patch [hostap_2_7]
 * 0027-SAE-Allow-SAE-password-to-be-configured-separately-S.patch [hostap_2_7]
 * 0028-Fix-sae_password-documentation-in-wpa_supplicant-to-.patch [hostap_2_7]
 * 0029-Add-more-debug-prints-for-wpa_sm_set_pmk-calls.patch [hostap_2_7]
 * 0030-SAE-Fix-default-PMK-configuration-for-PMKSA-caching-.patch [hostap_2_7]
 * 0031-nl80211-Use-RSN_AUTH_KEY_MGMT_-instead-of-WLAN_AKM_S.patch [hostap_2_7]
 * 0032-non-upstream-Sync-with-Linux-kernel-nl80211.h-for-SA.patch [x]
 * 0033-nl80211-Check-SAE-authentication-offload-support.patch
 * 0034-SAE-Pass-SAE-password-on-connect-for-SAE-authenticat.patch
 * 0035-WPA-Ignore-unauthenticated-encrypted-EAPOL-Key-data.patch [hostap_2_7]
 * 0036-nl80211-Report-connection-authorized-in-EVENT_ASSOC.patch
 * 0037-wpa_supplicant-Add-PMKSA-cache-for-802.1X-4-way-hand.patch

Note: [*] is the upstream tag containing the patch
      [x] means no plan to upstream