UNITS=INCH
ID=165
#
#Num Features
#
F 8

#
#Feature symbol names
#
$0 r10

#
#Layer features
#
L 0.1 0 8.16771998 0 0 P 0;;ID=93761
A 8.16771998 0 8.26771998 0.1 8.16771998 0.1 0 P 0 N;;ID=93781
L 8.26771998 0.1 8.26771998 4.82126004 0 P 0;;ID=93801
A 8.26771998 4.82126004 8.16771998 4.92126004 8.16771998 4.82126004 0 P 0 N;;ID=93821
L 8.16771998 4.92126004 0.1 4.92126004 0 P 0;;ID=93841
A 0.1 4.92126004 0 4.82126004 0.1 4.82126004 0 P 0 N;;ID=93861
L 0 4.82126004 0 0.1 0 P 0;;ID=93881
A 0 0.1 0.1 0 0.1 0.1 0 P 0 N;;ID=93901