--------------------------------------
PCB: 600-60560-01 Rev: 01 
--------------------------------------

PCB Name:  CYW9P62S1-43438CAR-01

PCB P/N: 600-60560-01 

PCB Rev.: 01 


---------------------------------
----------- PCB Info ------------
---------------------------------

PCB Size: 1.998" x 0.897" 

Layer Count: 4 

Minimum O/L Line Width: 4.900 
Minimum O/L Spacing:    5.000 

Minimum I/L Line Width: 4.900 
Minimum I/L Spacing:    5.000 

BGA PIN Pitch: No Devices found. 

Non-BGA Pin Pitch MM (Minimum): 0.800 (Mils: 31.490) 
Non-BGA Reference Designator: MOD1 / Pins: 85-84 / Pin Count: 137 
Non-BGA Location: (0.0 0.0) - Bottom Side 

Silkscreen Layers: 1 



---------------------------------
---------- Drill Info -----------
---------------------------------

Number of Different Hole Sizes: 2 

Smallest Hole Size: 0.008 

Largest Hole Size: 0.043 

Hole Count: 373 

Blind-Buried Vias: No 

Slots Found: No 


---------------------------------
---------- Extra Info -----------
---------------------------------

Make sure none of the features height is more than the solder pads on BOTTOM side