--------------------------------------
PCB: 600-60559-01 Rev: 03
--------------------------------------

PCB Name: CYW9P62S1-43012CAR-01 

PCB P/N: 600-60559-01 

PCB Rev.: 03



---------------------------------
----------- PCB Info ------------
---------------------------------

PCB Size: 1.968" x 0.630" 

Layer Count: 6 

Minimum O/L Line Width: 4.000 
Minimum O/L Spacing:    4.000 

Minimum I/L Line Width: 4.000 
Minimum I/L Spacing:    4.000 

BGA PIN Pitch: No Devices found. 

Non-BGA Pin Pitch MM (Minimum): 0.560 (Mils: 22.040) 
Non-BGA Reference Designator: U1 / Pins: 107-106 / Pin Count: 129 
Non-BGA Location: (980.67 303.66) - Top Side 

Silkscreen Layers: 1 

PCB Design Units: mils 


---------------------------------
---------- Drill Info -----------
---------------------------------

Number of Different Hole Sizes: 2 

Smallest Hole Size: 0.008 

Largest Hole Size: 0.016 

Hole Count: 522 

Blind-Buried Vias: No 

Slots Found: No 


---------------------------------
---------- Extra Info -----------
---------------------------------