----------------------------------------------------------------------------------------- 
                                     COMPONENT REPORT                                     
                                                                                          
----------------------------------------------------------------------------------------- 
  File: J:/128/128990-0050_01/artwork/821-128990-0050_01_comp_xy.txt                                                                            
  All Dimensions in Inches                                                Date: 07/08/2015 
----------------------------------------------------------------------------------------- 
                                                                                          
 REFDES        DEVICE                            X LOC      Y LOC     ROTATION      SIDE  
----------------------------------------------------------------------------------------- 
 J7            CTST254PDS30                      1.115      0.625         0.00       TOP
 R38           RESC3216_IS1206N                  1.335      1.885         0.00       TOP
 R39           RESC3216_IS1206N                  1.285       1.73        90.00       TOP
 J4            HRS_ZX62-AB-5PA                  0.1624      1.105        90.00       TOP
 D7            DIOM4326_SMA_DO214ACN             0.413      1.493        90.00       TOP
 TH1           RESC1608_IS0603Q                  2.395       0.15        90.00       TOP
 FB1           INDC4516_IS1806N                  0.495     1.0375         0.00       TOP
 FB2           INDC4516_IS1806N                  0.705       1.51       180.00       TOP
 C8            CAPMP6032N                        0.962      1.773        90.00       TOP
 FB3           INDC3216_IS1206N                  0.415       1.25       270.00       TOP
 D8            LEDC1608Q                         1.315        0.2         0.00       TOP
 D4            LEDC1608Q                          1.44        0.2         0.00       TOP
 D1            LEDC1608Q                           0.1        1.4       270.00       TOP
 D2            LEDC1608Q                           0.1       1.55       270.00       TOP
 D3            LEDC1608Q                           1.6        0.2         0.00       TOP
 D6            LEDC1608Q                         1.163      1.629       270.00       TOP
 D5            LEDC1608Q                           0.1      0.775       270.00       TOP
 C17           CAPC1005_IS0402Q                   0.82      1.355       270.00       TOP
 C16           CAPC1005_IS0402Q                  1.225       0.98        90.00       TOP
 C15           CAPC1005_IS0402Q                   0.75      1.055       270.00       TOP
 C18           CAPC1005_IS0402Q                  0.925       0.88         0.00       TOP
 C19           CAPC1005_IS0402Q                   1.23      1.145         0.00       TOP
 C24           CAPC1005_IS0402Q                 0.6415    1.70695       180.00       TOP
 C20           CAPC1005_IS0402Q                  1.105       0.88       180.00       TOP
 C14           CAPC1005_IS0402Q                  1.105       1.34       180.00       TOP
 C13           CAPC1005_IS0402Q                   0.64      1.375       180.00       TOP
 C12           CAPC1005_IS0402Q                  0.695       1.07       270.00       TOP
 C21           CAPC1005_IS0402Q                      1       1.36       270.00       TOP
 C23           CAPC1005_IS0402Q                   0.88       0.61        90.00       TOP
 C25           CAPC1005_IS0402Q                   1.79       0.15        90.00       TOP
 C11           CAPC1005_IS0402Q                  1.255      1.485        90.00       TOP
 C10           CAPC1005_IS0402Q                1.12934    2.19995       180.00       TOP
 C9            CAPC1005_IS0402Q                0.97005    2.00962        90.00       TOP
 C5            CAPC1005_IS0402Q                  0.745      1.205       270.00       TOP
 C4            CAPC1005_IS0402Q                  0.745      1.275        90.00       TOP
 C6            CAPC1608_IS0603Q                 0.6525     1.0575       270.00       TOP
 C7            CAPC1608_IS0603Q                  0.655       1.43       180.00       TOP
 C26           CAPC1608_IS0603Q                  1.185       1.34       180.00       TOP
 C3            CAPC1608_IS0603Q                0.64566    1.66483       180.00       TOP
 C2            CAPC1608_IS0603Q                    1.2     0.8675       180.00       TOP
 C1            CAPC1608_IS0603Q                0.92079    2.01766        90.00       TOP
 R46           RESC1005_IS0402Q                  1.345      1.485       270.00       TOP
 R42           RESC1005_IS0402Q                   2.47      0.835       270.00       TOP
 R43           RESC1005_IS0402Q                   2.23       0.87        90.00       TOP
 R40           RESC1005_IS0402Q                  1.265        0.2        90.00       TOP
 R23           RESC1005_IS0402Q                    0.2      0.775         0.00       TOP
 R24           RESC1005_IS0402Q                  1.155      1.575       180.00       TOP
 R27           RESC1005_IS0402Q                   1.65      0.185       270.00       TOP
 R28           RESC1005_IS0402Q                   1.49      0.185       270.00       TOP
 R21           RESC1005_IS0402Q                    0.2       1.55         0.00       TOP
 R5            RESC1005_IS0402Q                   0.73       1.15         0.00       TOP
 R2            RESC1005_IS0402Q                   0.74      0.995         0.00       TOP
 R25           RESC1005_IS0402Q                  2.475      0.155       270.00       TOP
 R26           RESC1005_IS0402Q                    0.2        1.4         0.00       TOP
 R22           RESC1005_IS0402Q                  0.925      1.375       180.00       TOP
 R20           RESC1005_IS0402Q                  0.955       0.66       270.00       TOP
 R19           RESC1005_IS0402Q                   0.81       0.76        90.00       TOP
 R18           RESC1005_IS0402Q                  0.955      0.765        90.00       TOP
 R9            RESC1005_IS0402Q                   0.86       1.52         0.00       TOP
 R8            RESC1005_IS0402Q                   0.86      1.485         0.00       TOP
 R7            RESC1005_IS0402Q                  0.925       1.34       180.00       TOP
 R4            RESC1005_IS0402Q                  2.052      1.925         0.00       TOP
 R3            RESC1005_IS0402Q                   1.24      1.035         0.00       TOP
 R37           RESC1005_IS0402Q                   2.44      0.155        90.00       TOP
 R36           RESC1005_IS0402Q                   1.65       0.26        90.00       TOP
 R35           RESC1005_IS0402Q                   1.49       0.26        90.00       TOP
 R34           RESC1005_IS0402Q                  1.235       0.29       180.00       TOP
 R33           RESC1005_IS0402Q                  0.735       0.29       180.00       TOP
 R32           RESC1005_IS0402Q                  1.775      0.225       180.00       TOP
 R31           RESC1005_IS0402Q                  1.775      0.275         0.00       TOP
 R30           RESC1005_IS0402Q                  2.225      0.175       180.00       TOP
 R29           RESC1005_IS0402Q                  2.225      0.125       180.00       TOP
 R1            RESC2012_IS0805Q                1.15613    1.96677         0.00       TOP
 Q1            SOT323_G_S_D                    1.16683    1.71635       270.00       TOP
 Y1            XTALS4_FOX_FQ5032BQ               0.605      1.255       180.00       TOP
 U6            SOT223N_I_G_O_H                 0.71487    1.91723       270.00       TOP
 U3            SOT23-5_1_2_3_4_5               1.15396    2.09501        90.00       TOP
 U2            SC70-6-AAA                       0.8825    0.71471        90.00       TOP
 U4            TSOP65P640_8_D300N                1.065      1.475         0.00       TOP
 J3            AMP_2-1761603-7                    2.37      2.225       180.00       TOP
 TP42          TP_SMD_280X110_MM                2.5626     1.0035       270.00       TOP
 TP41          TP_SMD_280X110_MM               2.49567     1.0035       270.00       TOP
 TP43          TP_SMD_280X110_MM               2.62953     1.0035       270.00       TOP
 TP44          TP_SMD_280X110_MM               2.69646     1.0035       270.00       TOP
 TP35          TP_SMD_280X110_MM               2.09409     1.0035       270.00       TOP
 TP34          TP_SMD_280X110_MM               2.02716     1.0035       270.00       TOP
 TP33          TP_SMD_280X110_MM               1.96023     1.0035       270.00       TOP
 TP32          TP_SMD_280X110_MM               1.89331     1.0035       270.00       TOP
 TP31          TP_SMD_280X110_MM               1.82638     1.0035       270.00       TOP
 TP30          TP_SMD_280X110_MM               1.75945     1.0035       270.00       TOP
 TP29          TP_SMD_280X110_MM               1.69252     1.0035       270.00       TOP
 TP28          TP_SMD_280X110_MM               1.62559     1.0035       270.00       TOP
 TP27          TP_SMD_280X110_MM               1.52559    1.10232         0.00       TOP
 TP26          TP_SMD_280X110_MM               1.52559    1.16925         0.00       TOP
 TP25          TP_SMD_280X110_MM               1.52559    1.23618         0.00       TOP
 TP24          TP_SMD_280X110_MM               1.52559    1.30311         0.00       TOP
 TP23          TP_SMD_280X110_MM               1.52559    1.37004         0.00       TOP
 TP22          TP_SMD_280X110_MM               1.52559    1.43697         0.00       TOP
 TP21          TP_SMD_280X110_MM               1.52559     1.5039         0.00       TOP
 TP20          TP_SMD_280X110_MM               1.52559    1.57083         0.00       TOP
 TP19          TP_SMD_280X110_MM               1.52559    1.63776         0.00       TOP
 TP18          TP_SMD_280X110_MM               1.52559    1.70469         0.00       TOP
 TP17          TP_SMD_280X110_MM               1.62559     1.8035       270.00       TOP
 TP16          TP_SMD_280X110_MM               1.69252     1.8035       270.00       TOP
 TP15          TP_SMD_280X110_MM               1.75945     1.8035       270.00       TOP
 TP14          TP_SMD_280X110_MM               1.82638     1.8035       270.00       TOP
 TP13          TP_SMD_280X110_MM               1.89331     1.8035       270.00       TOP
 TP12          TP_SMD_280X110_MM               1.96023     1.8035       270.00       TOP
 TP11          TP_SMD_280X110_MM               2.02716     1.8035       270.00       TOP
 TP10          TP_SMD_280X110_MM               2.09409     1.8035       270.00       TOP
 TP7           TP_SMD_280X110_MM               2.29488     1.8035       270.00       TOP
 TP6           TP_SMD_280X110_MM               2.36181     1.8035       270.00       TOP
 TP5           TP_SMD_280X110_MM               2.42874     1.8035       270.00       TOP
 TP4           TP_SMD_280X110_MM               2.49567     1.8035       270.00       TOP
 TP3           TP_SMD_280X110_MM                2.5626     1.8035       270.00       TOP
 TP2           TP_SMD_280X110_MM               2.62953     1.8035       270.00       TOP
 TP1           TP_SMD_280X110_MM               2.69646     1.8035       270.00       TOP
 TP36          TP_SMD_280X110_MM               2.16102     1.0035       270.00       TOP
 TP37          TP_SMD_280X110_MM               2.22795     1.0035       270.00       TOP
 TP38          TP_SMD_280X110_MM               2.29488     1.0035       270.00       TOP
 TP40          TP_SMD_280X110_MM               2.42874     1.0035       270.00       TOP
 TP39          TP_SMD_280X110_MM               2.36181     1.0035       270.00       TOP
 TP8           TP_SMD_280X110_MM               2.22795     1.8035       270.00       TOP
 TP9           TP_SMD_280X110_MM               2.16102     1.8035       270.00       TOP
 TP46          TPT1_KOB_151-10X-RC               0.425      2.235         0.00       TOP
 TP45          TPT1_KOB_151-10X-RC               0.905      2.235         0.00       TOP
 J2            CTST254PSS2                       0.616      2.233         0.00       TOP
 J5            CUI_PJ-002BH                      0.355       1.89        90.00       TOP
 SW3           SWPBS4_ITT_PST645SMTQ                 1        0.2         0.00       TOP
 SW2           SWPBS4_ITT_PST645SMTQ               0.5        0.2         0.00       TOP
 SW1           SWPBS4_OMRON_B3S-1000Q             0.59       0.68       180.00       TOP
 U5            SOIC127P780_8_D530N                   2        0.2         0.00       TOP
 U7            QFN50P900X900_64_HS435N            0.99      1.105         0.00       TOP
 NO_REFDES+7   NO_BODY+1                         -2.49      -0.17         0.00       TOP
 NO_REFDES+8   NO_BODY+1                         -2.49       2.57         0.00       TOP
 NO_REFDES+9   NO_BODY+1                           2.3       2.57         0.00       TOP
 NO_REFDES+10  NO_BODY+1                          0.25        2.3         0.00       TOP
 NO_REFDES+11  NO_BODY+1                          2.66      0.775         0.00       TOP
 NO_REFDES+12  NO_BODY+1                         2.714      2.146         0.00       TOP
 NO_REFDES+13  NO_BODY+2                        -2.793     -0.173         0.00       TOP
 NO_REFDES+14  NO_BODY+2                        -2.793      2.573         0.00       TOP
 NO_REFDES+15  NO_BODY+2                         2.603      2.573         0.00       TOP
 NO_REFDES+16  NO_BODY+3                           1.1      0.465         0.00       TOP
 NO_REFDES+17  NO_BODY+3                           1.6      0.465         0.00       TOP
 NO_REFDES+18  NO_BODY+3                           1.8      0.465         0.00       TOP
 NO_REFDES+19  NO_BODY+3                       0.19979    0.46514         0.00       TOP
 NO_REFDES+20  NO_BODY+3                           2.3      0.465         0.00       TOP
 NO_REFDES+21  NO_BODY+3                           2.5      0.465         0.00       TOP
 NO_REFDES+22  NO_BODY+3                       0.39979    0.46514         0.00       TOP
 NO_REFDES+23  NO_BODY+3                           0.9      0.465         0.00       TOP
 NO_REFDES+24  NO_BODY+4                           0.1        0.2         0.00       TOP
 NO_REFDES+25  NO_BODY+4                           0.1        2.3         0.00       TOP
 NO_REFDES+26  NO_BODY+4                           0.1        0.6         0.00       TOP
 NO_REFDES+27  NO_BODY+4                           2.7        0.2         0.00       TOP
 NO_REFDES+28  NO_BODY+4                           2.7        2.3         0.00       TOP
 NO_REFDES+29  NO_BODY+4                           2.7        0.6         0.00       TOP
 R41           RESC0603_IS0201Q                  1.321      0.916       270.00    BOTTOM
               SON50P250X250_8_HS120X020_PRELIM      1.406      0.896         0.00    BOTTOM
 J1            AMP_146130-4                       0.98    0.20079        90.00    BOTTOM
 J6            AMP_146130-4                       2.32    0.20079        90.00    BOTTOM
 C22           CAPC1005_IS0402Q                  0.765       0.94       180.00    BOTTOM
 R44           RESC1005_IS0402Q                  1.515      0.905       180.00    BOTTOM
 R45           RESC1005_IS0402Q                    1.3      0.878         0.00    BOTTOM
 R17           RESC1005_IS0402Q                   0.51       0.58       270.00    BOTTOM
 R16           RESC1005_IS0402Q                   0.56       0.58       270.00    BOTTOM
 R15           RESC1005_IS0402Q                   0.66       0.96        90.00    BOTTOM
 R14           RESC1005_IS0402Q                   0.62       0.96        90.00    BOTTOM
 R13           RESC1005_IS0402Q                  0.725      0.595         0.00    BOTTOM
 R12           RESC1005_IS0402Q                   0.82      0.685       270.00    BOTTOM
 R11           RESC1005_IS0402Q                  0.555       0.96        90.00    BOTTOM
 R10           RESC1005_IS0402Q                    0.5       0.96        90.00    BOTTOM
 R6            RESC1005_IS0402Q_OPT_AB           0.635      0.595         0.00    BOTTOM
 U1            SOIC127P600_14_D865N             0.6025       0.77       270.00    BOTTOM
 NO_REFDES+1   NO_BODY+1                         -2.49      -0.17         0.00    BOTTOM
 NO_REFDES+2   NO_BODY+1                         -2.49       2.57         0.00    BOTTOM
 NO_REFDES+3   NO_BODY+1                           2.3       2.57         0.00    BOTTOM
 NO_REFDES+4   NO_BODY+1                          0.25        2.3         0.00    BOTTOM
 NO_REFDES+5   NO_BODY+1                          2.66      0.775         0.00    BOTTOM
 NO_REFDES+6   NO_BODY+1                         2.714      2.146         0.00    BOTTOM