--------------------------------------
PCB: 600-60552-01 Rev: 08 
--------------------------------------

PCB Name: Unknown 

PCB P/N: 600-60552-01 

PCB Rev.: 08 


---------------------------------
----------- PCB Info ------------
---------------------------------

PCB Size: 5.080" x 3.624" 

Layer Count: 6 

Minimum O/L Line Width: 7.000 
Minimum O/L Spacing:    0.000 

Minimum I/L Line Width: 7.000 
Minimum I/L Spacing:    0.000 

BGA PIN Pitch: No Devices found. 

Non-BGA Pin Pitch MM (Minimum): 0.400 (Mils: 15.740) 
Non-BGA Reference Designator: U2 / Pins: 63-62 / Pin Count: 71 
Non-BGA Location: (922.98 2551.19) - Top Side 

Silkscreen Layers: 2 



---------------------------------
---------- Drill Info -----------
---------------------------------

Number of Different Hole Sizes: 9 

Smallest Hole Size: 0.008 

Largest Hole Size: 0.043 

Hole Count: 947 

Blind-Buried Vias: No 

Slots Found: No 


---------------------------------
---------- Extra Info -----------
---------------------------------