--------------------------------------
PCB: 600-60545-01 Rev: 05 
--------------------------------------

PCB Name: CY8CPROTO-064S1-SB 

PCB P/N: 600-60545-01 

PCB Rev.: 05 


---------------------------------
----------- PCB Info ------------
---------------------------------

PCB Size: 4.430" x 1.051" 

Layer Count: 4 

Minimum O/L Line Width: 4.000 
Minimum O/L Spacing:    4.310 

Minimum I/L Line Width: 6.000 
Minimum I/L Spacing:    5.000 

BGA Pin Pitch MM (Minimum): 0.650 (Mils: 25.590) 
BGA Reference Designator: U1 / Pins: N13-N12 / Pin Count: 126 
BGA Location: (3372.3 603.1) - Top Side 

Non-BGA Pin Pitch MM (Minimum): 0.400 (Mils: 15.740) 
Non-BGA Reference Designator: U2 / Pins: 63-62 / Pin Count: 71 
Non-BGA Location: (635.0 525.0) - Top Side 

Silkscreen Layers: 2 



---------------------------------
---------- Drill Info -----------
---------------------------------

Number of Different Hole Sizes: 7 

Smallest Hole Size: 0.008 

Largest Hole Size: 0.040 

Hole Count: 418 

Blind-Buried Vias: No 

Slots Found: No 


---------------------------------
---------- Extra Info -----------
---------------------------------