--------------------------------------
PCB: 600-60562-01 Rev: 03 
--------------------------------------

PCB Name: CY8CPROTO-062S3-4343W 

PCB P/N: 600-60562-01 

PCB Rev.: 03 


---------------------------------
----------- PCB Info ------------
---------------------------------

PCB Size: 4.753" x 2.268" 

Layer Count: 4 

Minimum O/L Line Width: 5.010 
Minimum O/L Spacing:    4.990 

Minimum I/L Line Width: 5.010 
Minimum I/L Spacing:    4.990 

BGA PIN Pitch: No Devices found. 

Non-BGA Pin Pitch MM (Minimum): 0.400 (Mils: 15.740) 
Non-BGA Reference Designator: U2 / Pins: 6-7 / Pin Count: 71 
Non-BGA Location: (297.0 -662.0) - Top Side 

Silkscreen Layers: 2 



---------------------------------
---------- Drill Info -----------
---------------------------------

Number of Different Hole Sizes: 6 

Smallest Hole Size: 0.008 

Largest Hole Size: 0.039 

Hole Count: 676 

Blind-Buried Vias: No 

Slots Found: Yes 


---------------------------------
---------- Extra Info -----------
---------------------------------