--------------------------------------
PCB: 600-60573-01 Rev: 01 
--------------------------------------

PCB Name: CY8CMOD-064B0S2-4343W 

PCB P/N: 600-60573-01 

PCB Rev.: 01 


---------------------------------
----------- PCB Info ------------
---------------------------------

PCB Size: 1.968" x 0.630" 

Layer Count: 6 

Minimum O/L Line Width: 4.000 
Minimum O/L Spacing:    4.000 

Minimum I/L Line Width: 4.000 
Minimum I/L Spacing:    4.000 

BGA Pin Pitch MM (Minimum): 0.650 (Mils: 25.590) 
BGA Reference Designator: U1 / Pins: N13-N12 / Pin Count: 124 
BGA Location: (355.86 331.72) - Top Side 

Non-BGA Pin Pitch MM (Minimum): 0.450 (Mils: 17.710) 
Non-BGA Reference Designator: U4 / Pins: 1-2 / Pin Count: 46 
Non-BGA Location: (1162.87 288.09) - Top Side 

Silkscreen Layers: 1 

PCB Design Units: mils 


---------------------------------
---------- Drill Info -----------
---------------------------------

Number of Different Hole Sizes: 2 

Smallest Hole Size: 0.008 

Largest Hole Size: 0.016 

Hole Count: 510 

Blind-Buried Vias: No 

Slots Found: No