--------------------------------------
PCB: 600-60566-01 Rev: 02 
--------------------------------------

PCB Name: CY8CMOD-062S3-4343W 

PCB P/N: 600-60566-01 

PCB Rev.: 02 


---------------------------------
----------- PCB Info ------------
---------------------------------

PCB Size: 1.968" x 0.630" 

Layer Count: 4 

Minimum O/L Line Width: 5.000 
Minimum O/L Spacing:    5.000 

Minimum I/L Line Width: 5.000 
Minimum I/L Spacing:    5.000 

BGA PIN Pitch: No Devices found. 

Non-BGA Pin Pitch MM (Minimum): 0.400 (Mils: 15.740) 
Non-BGA Reference Designator: U1 / Pins: 29-28 / Pin Count: 69 
Non-BGA Location: (2108.84 1951.86) - Top Side 

Silkscreen Layers: 1 

PCB Design Units: mils 


---------------------------------
---------- Drill Info -----------
---------------------------------

Number of Different Hole Sizes: 2 

Smallest Hole Size: 0.008 

Largest Hole Size: 0.016 

Hole Count: 514 

Blind-Buried Vias: No 

Slots Found: No