--------------------------------------
PCB: 600-60535-01 Rev: 01 
--------------------------------------

PCB Name: CY8CMOD-062-4343W 

PCB P/N: 600-60535-01 

PCB Rev.: 01 


---------------------------------
----------- PCB Info ------------
---------------------------------

PCB Size: 1.853" x 0.632" 

Layer Count: 6 

Minimum O/L Line Width: 4.000 
Minimum O/L Spacing:    4.000 

Minimum I/L Line Width: 5.000 
Minimum I/L Spacing:    4.000 

BGA Pin Pitch MM (Minimum): 0.650 (Mils: 25.590) 
BGA Reference Designator: U1 / Pins: N13-N12 / Pin Count: 124 
BGA Location: (462.0 301.0) - Top Side 

Non-BGA Pin Pitch MM (Minimum): 0.450 (Mils: 17.710) 
Non-BGA Reference Designator: U2 / Pins: 1-2 / Pin Count: 46 
Non-BGA Location: (1253.26 367.0) - Top Side 

Silkscreen Layers: 1 



---------------------------------
---------- Drill Info -----------
---------------------------------

Number of Different Hole Sizes: 2 

Smallest Hole Size: 0.008 

Largest Hole Size: 0.014 

Hole Count: 561 

Blind-Buried Vias: No 

Slots Found: No 


---------------------------------
---------- Extra Info -----------
---------------------------------