--------------------------------------
PCB: 600-60503-01 Rev: 05 
--------------------------------------

PCB Name: CY8CKIT-148 PSoC 4700S INDUCTIVE SENSING EVALUATION KIT 

PCB P/N: 600-60503-01 

PCB Rev.: 05 


---------------------------------
----------- PCB Info ------------
---------------------------------

PCB Size: 4.055" x 2.755" 

Layer Count: 2 

Minimum O/L Line Width: 4.000 
Minimum O/L Spacing:    3.980 

Minimum I/L Line Width: N/A 
Minimum I/L Spacing:    N/A 

BGA PIN Pitch: No Devices found. 

Non-BGA Pin Pitch MM (Minimum): 0.400 (Mils: 15.740) 
Non-BGA Reference Designator: U2 / Pins: 63-62 / Pin Count: 71 
Non-BGA Location: (786.04 2112.0) - Top Side 

Silkscreen Layers: 2 



---------------------------------
---------- Drill Info -----------
---------------------------------

Number of Different Hole Sizes: 7 

Smallest Hole Size: 0.010 

Largest Hole Size: 0.040 

Hole Count: 536 

Blind-Buried Vias: No 

Slots Found: No 


---------------------------------
---------- Extra Info -----------
---------------------------------

SHORT_TOP.ART is reference for international short on TOP layer

SHORT_BOTTOM.ART is reference for international short on BOTTOM layer