--------------------------------------
PCB: 600-60529-01 Rev: 05 
--------------------------------------

PCB Name: CY8CKIT-148-COIL INDUCTIVE SENSING COIL BREAKOUT BOARD 

PCB P/N: 600-60529-01 

PCB Rev.: 05 


---------------------------------
----------- PCB Info ------------
---------------------------------

PCB Size: 5.328" x 4.527" 

Layer Count: 2 

Minimum O/L Line Width: 3.980 
Minimum O/L Spacing:    0.000 

Minimum I/L Line Width: N/A 
Minimum I/L Spacing:    N/A 

BGA PIN Pitch: No Devices found. 

Non-BGA Pin Pitch MM (Minimum): 0.500 (Mils: 19.680) 
Non-BGA Reference Designator: J2 / Pins: 8-9 / Pin Count: 18 
Non-BGA Location: (105.73 1734.72) - Bottom Side 

Silkscreen Layers: 2 



---------------------------------
---------- Drill Info -----------
---------------------------------

Number of Different Hole Sizes: 8 

Smallest Hole Size: 0.008 

Largest Hole Size: 0.315 

Hole Count: 238 

Blind-Buried Vias: No 

Slots Found: No 


---------------------------------
---------- Extra Info -----------
---------------------------------

1. Short_top.art is referance for intentional shorts, its already included TOP.art

2. Short_bottom.art is referance for intentional shorts, its already included BOTTOM.art