Board Name			:	CY8CKIT-062-BLE_baseboard_layout
Rev				:	08

PCB Dimension			:	4.9 x 2.8 inches

Gerber file Name		:	Gerber_CY8CKIT-062-BLE_baseboard_layout.Zip

Laser drilled via		:	Yes

Mechanical  BBVIA		:	Yes

Filled Via (BBVIA)		:	Yes

Hole Count			:	2776

Hole Min Size			:	0.004 inches

Line/Space			:	0.0035/0.0035 inches on selected BGA area rest of all will be 0.004/0.004 inches or more

Shape to any other copper feature spacing : 0.005 inches will be selected BGA area and rest of all area will be 0.007 inches or more

Intentional Shorts  		:	Yes, Please refer Waived_Shorts.Htm file and BOTTOM_SHORT.art

Layer count			:	8

Final finish			:	ENIG

Material			:	FR4 HIGH Tg (Compatabile for 5GHz application)

IMPEDANCE CONTROL		:	YES

Hard Gold Finish		:	NO

Solder Mask color		:	BLUE 

Panel				:	YES

No of PCB in Panel		:	2up