--------------------------------------
PCB: 600-60593-01 Rev: 05 
--------------------------------------

PCB Name: CY8CKIT-041S-MAX CAPACITIVE SENSING EXPANSION BOARD 

PCB P/N: 600-60593-01 

PCB Rev.: 05 


---------------------------------
----------- PCB Info ------------
---------------------------------

PCB Size: 4.747" x 4.324" 

Layer Count: 4 

Minimum O/L Line Width: 7.000 
Minimum O/L Spacing:    0.000 

Minimum I/L Line Width: 7.000 
Minimum I/L Spacing:    4.642 

BGA PIN Pitch: No Devices found. 

Non-BGA Pin Pitch MM (Minimum): 0.500 (Mils: 19.685) 
Non-BGA Reference Designator: J2 / Pins: 32-31 / Pin Count: 42 
Non-BGA Location: (237.668 1477.012) - Top Side 

Silkscreen Layers: 2 



---------------------------------
---------- Drill Info -----------
---------------------------------

Number of Different Hole Sizes: 3 

Smallest Hole Size: 0.008 

Largest Hole Size: 0.126 

Hole Count: 495 

Blind-Buried Vias: No 

Slots Found: No 


---------------------------------
---------- Extra Info -----------
---------------------------------