--------------------------------------
PCB: 600-60462-01 Rev: 06 
--------------------------------------

PCB Name: CY8CKIT-005 MINIPROG4 

PCB P/N: 600-60462-01 

PCB Rev.: 06 


---------------------------------
----------- PCB Info ------------
---------------------------------

PCB Size: 2.645" x 0.770" 

Layer Count: 4 

Minimum O/L Line Width: 5.000 
Minimum O/L Spacing:    5.000 

Minimum I/L Line Width: 5.000 
Minimum I/L Spacing:    5.000 

BGA PIN Pitch: No Devices found. 

Non-BGA Pin Pitch MM (Minimum): 0.400 (Mils: 15.740) 
Non-BGA Reference Designator: U8 / Pins: 2-1 / Pin Count: 10 
Non-BGA Location: (1236.02 570.0) - Bottom Side 

Silkscreen Layers: 2 

PCB Design Units: mils 


---------------------------------
---------- Drill Info -----------
---------------------------------

Number of Different Hole Sizes: 7 

Smallest Hole Size: 0.008 

Largest Hole Size: 0.043 

Hole Count: 376 

Blind-Buried Vias: No 

Slots Found: No 



---------------------------------
---------- Extra Info -----------
---------------------------------

1. intentional shorts are marked in SHORT_TOP.ART and SHORT_BOTTOM.ART