***************************************************************
* Comments for the user:
* The VBIC Model includes the self heating effect and the user can switch selfheating on or off.
* a) no self heating: set Rth = 0
* b) with self heating: set Rth=80K/W + Rth_PCB (customer)
* Note: Rth = 80 K/W includes only the thermal resistance of die and package and
* the thermal resistance of the customer PCB must be added (Rth=80K/W + Rth_PCB)

*	Infineon	Technologies	AG									
*	VBIC	MODEL	IN	SPICE	2G6	SYNTAX				
*	VALID	UP	TO	10	GHZ							
*	>>>	BFP780	<<<								
*	(C)	2015	Infineon	Technologies	AG							
*	Version	1.1	October	2015							
***************************************************************			
*.OPTION TNOM=25, GMIN= 1.00e-12
*BFP780 C B E1 E2
.SUBCKT BFP780_VBIC_1V1 1 2 3 4

CCEPAR 11 33  800E-015

LEx    30 35 3E-011
LBx    20 2  3E-011
LCx    10 1  3E-011

CBPAD 22 44  30E-015
CCPAD 11 44  30E-015
CEPAD 33 44  30E-015

LB   22 20 777E-12
LC   10 11 777E-12

CBEPCK 20 30  5.703E-015
CBCPCK 10 20  1.497E-014
CCEPCK 10 30  6.032E-014

RE1 35 3 1E-03
RE2 35 4 1E-03

Rsub1 44 30 0.2144
Rps 44 33 0.07306

D1 33 22 Diode_fb
D2 44 22 Diode_fbd

.MODEL Diode_fb D(
+ IS=3.5E-015	
+ N=1
+ CJO=10e-15
+ RS=6.1
+ Tnom=25)

.MODEL Diode_fbd D(
+ IS=1E-015	
+ N=1
+ CJO=10E-15
+ RS=1
+ Tnom=25)

Q1 11 22 33 44 M_BFP780

.MODEL 	M_BFP780	NPN	Level=4(
+ Tnom=25
+ Cbeo=2.47E-012
+ Cje=561.3E-015
+ Pe=0.7
+ Me=0.333
+ Aje=-1
+ Wbe=1 
+ Cbco=10E-015
+ Cjc=668.6E-015
+ Pc=0.54
+ Mc=0.333
+ Ajc=-1
+ Cjep=2.616E-015
+ Cjcp=900E-015
+ Ps=0.6
+ Ms=0.3
+ Ajs=-0.5
+ Fc=0.94
+ Vef=545.4
+ Ver=3.291
+ Is=2.3E-015
+ Nf=0.9855
+ Ibei=1.893E-018
+ Nei=0.9399
+ Iben=4.77E-015
+ Nen=1.361
+ Ikf=1
+ Nr=0.9912
+ Ibci=157.5E-018
+ Nci=1.1
+ Ibcn=4.929E-015
+ Ncn=1.463
+ Ikr=0.01178
+ Wsp=1
+ Isp=1E-015
+ Nfp=1 
+ Ibcip=1E-015
+ Ncip=1.029
+ Ibcnp=1E-015
+ Ncnp=1
+ Ikp=1E-3
+ Ibeip=1E-015
+ Ibenp=1E-015
+ Re=0.15
+ Rcx=0.01
+ Rci=2.665 
+ Qco=1E-015
+ Vo=0.0005022 
+ Gamm=5.659E-012 
+ Hrcf=0.21
+ Rbx=5
+ Rbi=1.964 
+ Rbp=265.5
+ Rs=26.56 
+ Avc1=3.97
+ Avc2=29.52
+ Tf=1.6E-012
+ Qtf=50E-3
+ Xtf=30
+ Vtf=0.7
+ Itf=1
+ Tr=1E-015 
+ Td=500E-015
+ Cth=0 
+ Rth=80
+ Ea=1.12
+ Eaie=1.12
+ Eaic=1.12
+ Eais=1
+ Eane=1.12
+ Eanc=1.12
+ Eans=1
+ Xre=0
+ Xrb=0 
+ Xrc=0 
+ Xrs=0 
+ Xvo=0 
+ Xis=-1.631 
+ Xii=0 
+ Xin=0
+ Tnf=0 
+ Tavc=0.002613
+ Kfn=0 
+ Afn=1
+ Bfn=1 
+ Trise=0 )
***************************************************************							

.ENDS BFP780_VBIC_1V1