***************************************************************												
*	Infineon	Technologies	AG									
*	GUMMEL-POON	MODEL	IN	SPICE	2G6	SYNTAX				
*	VALID	UP	TO	12	GHZ							
*	>>>	BFP405F	<<<								
*	(C)	2014	Infineon	Technologies	AG							
*	Version	2.0	October 2014							
***************************************************************			
.OPTION GMIN= 1.00e-12
*BFP405F 111 22 31 32
.SUBCKT BFP405F 111 22 31 32

CBEPAR 2 3 1.298E-013
CBCPAR 2 10 3.516E-014
CCEPAR 10 3 1.546E-015
LEx    30 33 6.318E-011
LBx    20 22 3.058E-010
LCx    11 111 2.194E-010
CBEPCK 20 30  6.219E-014
CBCPCK 11 20  7.843E-015
CCEPCK 11 30  6.427E-014
LB   2 20 2.813E-010
LE   3 30 1.568E-010
LC   10 11  6.141E-010

RE1 33 31 1E-03
RE2 33 32 1E-03

RSub <4> 30 39.31
Rcx 1 10 1

Diode_sub <4> 1 M_Diode_sub

.MODEL M_Diode_sub D(
+	IS	=	3.5E-015				
+	N	=	1.02			
+	RS	=	1380			
+	CJ0	=	4E-014			
+	TNOM	=	25)

Q1 1 2 3 <4> M_BFP405F

.MODEL 	M_BFP405F	NPN(	
+	TNOM	=	25									
+	IS	=	9.786E-018									
+	BF	=	122.6									
+	NF	=	0.9944									
+	VAF	=	55.11									
+	IKF	=	0.17									
+	ISE	=	2.521E-014									
+	NE	=	2.458									
+	BR	=	17.08		
+	NR	=	0.9849		
+	VAR	=	3	
+	IKR	=	0.812		
+	ISC	=	8.824E-017		
+	NC	=	1.373		
+	RB	=	28.06		
+	IRB	=	0		
+	RBM	=	7.073	
+	RE	=	0.8343		
+	RC	=	8.855	
+	XTB	=	-0.1945		
+	EG	=	1.11		
+	XTI	=	5.65		
+	CJE	=	9.201E-014		
+	VJE	=	0.9622		
+	MJE	=	0.4628		
+	TF	=	5.026E-012		
+	XTF	=	710.7		
+	VTF	=	1.631		
+	ITF	=	2.188		
+	PTF	=	2.329E-008		
+	CJC	=	2.974E-014		
+	VJC	=	0.9104		
+	MJC	=	0.7658		
+	XCJC	=	0.7499		
+	TR	=	1.879E-009
+	CJS	=	3.298E-013		
+	MJS	=	0.5521
+         VJS       =         2 		
+	FC	=	0.5		
+	KF	=	0		
+	AF	=	1)
***************************************************************					
					

.ENDS BFP405F