***************************************************************												
*	Infineon	Technologies	AG									
*	GUMMEL-POON	MODEL	IN	SPICE	2G6	SYNTAX				
*	VALID	UP	TO	10	GHZ							
*	>>>	BFP640ESD	<<<								
*	(C)	2012	Infineon	Technologies	AG							
*	Version 3.0	November	2012								
***************************************************************	
* - Please use the global SPICE GP parameter TEMP to specify the 
*	junction temperature of the device in your application to get
*	correct simulation results. This procedure is necessary because
*	the GP model does not consider the self heating of the device.
* - TEMP is calculated by TEMP=TA+Pdc*(RthJS+RthSA). The junction 
*   temperature TEMP is the sum of the ambient temperature TA and 
*   the increment of temperature caused by the dissipated DC power Pdc. 
* - RthJS is the thermal resistance between the junction and the 
*   soldering point. RthJS for this device is 310 K/W. RthSA is the 
*   thermal resistance of the PCB, from the soldering point to the 
*   ambient. For determination of RthSA please refer to Infineon's 
*   Application Note "Thermal Resistance Calculation" AN077.
* - The model has been verified in the junction temperature range
*   -25C to +125C.
* - TNOM=25 C is the nominal ambient temperature during measurement
*   for the parameter extraction. Please do not change this value.
****************************************************************     		
*.OPTION TNOM=25, GMIN= 1.00e-12
*BFP640ESD C B E1 E2 
.SUBCKT BFP640ESD 1 2 3 4 

CBEPAR 22 33 2.29E-013
CBCPAR 22 11 7.095E-014
CCEPAR 11 33 2.024E-013
LB    22 20 6.623E-010
LE   33 30 1.519E-010
LC   11 10  6.522E-010
CBEPCK 20 30  4.4E-014
CBCPCK 20 10  1E-015
CCEPCK 10 30  4.4E-014
LBX    20 2 3.607E-010
LEX   30 35 5.524E-011
LCX   10 1  2.452E-010

RE1 35 3 1E-03
RE2 35 4 1E-03

D1 33 25 M_D1  
D2 41 25  M_D2

RBLfdb 22 25 1.754

R_PW_fbd 41 33 7.5
R_PW_e11g 42 33 2.1
R_sub_fbd 41 5 477
R_sub_e11g 42 5 350
R_CS_npn 55 5 424.1
RSUB 30 5 0.001

D3 42 15 M_D3
D4 23 33 M_D4
D5 23 15 M_D5

RLDNBL 15 11 10.63

Q1 11 22 33 55 M_BFP640ESD

.MODEL M_D1 D(
+ IS=3.5E-015	
+ N=1
+ RS=6.1
+ CJO=1E-014)

.MODEL M_D2 D(
+ IS=6E-015	
+ N=1
+ RS=0.01
+ CJO=9E-015)

.MODEL M_D3 D(
+ IS=9E-015	
+ N=0.9973
+ RS=160
+ CJO =2E-014)

.MODEL M_D4 D(
+ IS=3.5E-015	
+ N=1
+ RS=0.2
+ CJO =2E-014)

.MODEL M_D5 D(
+ IS=3.5E-015	
+ N=1.02
+ RS=4.7
+ CJO =3.003E-014)


.MODEL 	M_BFP640ESD	NPN(										
+	IS	=	9.658E-016									
+	BF	=	557.2									
+	NF	=	1									
+	VAF	=	192.2									
+	IKF	=	0.09128									
+	ISE	=	3.626E-014									
+	NE	=	2									
+	BR	=	246.5		
+	NR	=	0.9955		
+	VAR	=	1.577	
+	IKR	=	0.004397		
+	ISC	=	1.27E-014		
+	NC	=	1.322		
+	RB	=	4.406		
+	IRB	=	0.0006534		
+	RBM	=	0.8094	
+	RE	=	0.2638		
+	RC	=	4.042	
+	XTB	=	-2.576		
+	EG	=	1.11		
+	XTI	=	0.15		
+	CJE	=	3.798E-013		
+	VJE	=	1		
+	MJE	=	0.1016		
+	TF	=	2.172E-012		
+	XTF	=	1.084		
+	VTF	=	0.5626		
+	ITF	=	0.3839		
+	PTF	=	0.28		
+	CJC	=	5.346E-014		
+	VJC	=	0.7186		
+	MJC	=	0.8649		
+	XCJC	=	1		
+	TR	=	2E-009
+	CJS	=	1.404E-013		
+	MJS	=	0.07264
+   VJS =   0.4 		
+	FC	=	0.3		
+	KF	=	7.116E-011		
+	AF	=	1.7)
***************************************************************					
.ENDS BFP640ESD