***************************************************************												
*	Infineon	Technologies	AG									
*	GUMMEL-POON	MODEL	IN	SPICE	2G6	SYNTAX				
*	VALID	UP	TO	10	GHZ							
*	>>>	BFP620	<<<								
*	(C)	2014	Infineon	Technologies	AG							
*	Version	2.0	Oktober 2014							
***************************************************************			
.OPTION GMIN= 1.00e-12
*BFP620 111 22 31 32
.SUBCKT BFP620 111 22 31 32

CBEPAR 2 3 1.61E-014
CBCPAR 2 10 9.206E-014
CCEPAR 10 3 4.783E-014
LEx    30 33 2.103E-012
LBx    20 22 4.68E-010
LCx    11 111 3.153E-010
CBEPCK 20 30  7.147E-014
CBCPCK 11 20  4.512E-016
CCEPCK 11 30  1.305E-013
LB   2 20 5.692E-010
LE   3 30 2.255E-010
LC   10 11  6.581E-010

RE1 33 31 1E-03
RE2 33 32 1E-03

RSub <4> 30 260
Rcx 1 10 1.449

Diode_sub <4> 1 M_Diode_sub

.MODEL M_Diode_sub D(
+	IS	=	2.16E-014				
+	N	=	1.123			
+	RS	=	0.1			
+	CJ0	=	4E-014			
+	TNOM	=	25)

Q1 1 2 3 <4> M_BFP620

.MODEL 	M_BFP620	NPN(	
+	TNOM =	25									
+	IS	=	2.057E-015									
+	BF	=	1148									
+	NF	=	1.008									
+	VAF	=	355.5									
+	IKF	=	0.2022									
+	ISE	=	2.675E-013									
+	NE	=	2.946									
+	BR	=	309.1		
+	NR	=	0.9849		
+	VAR	=	1.204	
+	IKR	=	0.005842		
+	ISC	=	1E-017		
+	NC	=	7.2		
+	RB	=	8.533		
+	IRB	=	0.0007035		
+	RBM	=	3.31	
+	RE	=	0.02592		
+	RC	=	2.429	
+	XTB	=	-2.482		
+	EG	=	1.034		
+	XTI	=	0.808		
+	CJE	=	4.356E-013		
+	VJE	=	0.337		
+	MJE	=	0.004858		
+	TF	=	1.4E-012		
+	XTF	=	1.466		
+	VTF	=	3.079		
+	ITF	=	2.083		
+	PTF	=	8.82E-016		
+	CJC	=	9.958E-014		
+	VJC	=	1.68		
+	MJC	=	1.715		
+	XCJC	=	0.6466		
+	TR	=	1E-009
+	CJS	=	8.583E-014		
+	MJS	=	0.1744
+         VJS       =         0.1542 		
+	FC	=	0.8156		
+	KF	=	2.56E-011		
+	AF	=	1.798)
***************************************************************					
					

.ENDS BFP620