Input/Output Buffer Information Specification Models

This directory contains only fully functional IBIS models which are 
standardized offchip models for IO buffers. These are related to the final 
part descriptions or they can be pseudo-chips in the case of a project being 
an I/O IP.  These files have an ".ibs" extension.

The naming convention of the files under 3 package directories is as follows:

example: under ssop48 dir:

p90_s48.ibs --> 1 character "p" stands for ps2 IO type on DM, DP pins
	    --> 2,3rd characters "90" stands for type of encore2 device -usb2cr
	    --> 5th character "s" stands for package type : SSOP
	    --> 6,7th characters "48" stands for no of pins : SSOP