***************************************************************												
*	Infineon	Technologies	AG									
*	GUMMEL-POON	MODEL	IN	SPICE	2G6	SYNTAX				
*	VALID	UP	TO	12	GHZ							
*	>>>	BFP410	<<<								
*	(C)	2014	Infineon	Technologies	AG							
*	Version	3.0	October 2014							
***************************************************************			
.OPTION GMIN= 1.00e-12
*BFP410 111 22 31 32
.SUBCKT BFP410 111 22 31 32

CBEPAR 2 3 3.07788E-013
CBCPAR 2 10 6.2793E-014
CCEPAR 10 3 1.12531E-013
LEx    30 33 1.67697E-020
LBx    20 22 6.71048E-010
LCx    11 111 8.80072E-010
CBEPCK 20 30  6.219E-014
CBCPCK 11 20  7.843E-015
CCEPCK 11 30  6.427E-014
LB   2 20 3.23461E-010
LE   3 30 2.21759E-010
LC   10 11  2.45831E-010

RE1 33 31 1E-03
RE2 33 32 1E-03

RSub <4> 30 260
Rcx 1 10 1

Diode_sub <4> 1 M_Diode_sub

.MODEL M_Diode_sub D(
+	IS	=	6.662E-016				
+	N	=	0.9692			
+	RS	=	1380			
+	CJ0	=	4E-014			
+	TNOM	=	25)

Q1 1 2 3 <4> M_BFP410

.MODEL 	M_BFP410	NPN(	
+	TNOM	=	25									
+	IS	=	1.899E-017									
+	BF	=	105.8									
+	NF	=	0.9951									
+	VAF	=	55.11									
+	IKF	=	0.4494									
+	ISE	=	7.029E-014									
+	NE	=	2.811									
+	BR	=	43.41		
+	NR	=	0.9714		
+	VAR	=	3.56	
+	IKR	=	0.002084		
+	ISC	=	1.441E-018		
+	NC	=	20.56		
+	RB	=	13.87		
+	IRB	=	0		
+	RBM	=	7.073	
+	RE	=	0.3799		
+	RC	=	4.224	
+	XTB	=	-0.1945		
+	EG	=	1.11		
+	XTI	=	5.65		
+	CJE	=	2.2012E-013		
+	VJE	=	0.16		
+	MJE	=	0.0865484		
+	TF	=	4.42467E-012		
+	XTF	=	17.2841		
+	VTF	=	5.80018		
+	ITF	=	0.611742		
+	PTF	=	3.535E-008		
+	CJC	=	5.36125E-014		
+	VJC	=	1.20092		
+	MJC	=	0.15027		
+	XCJC	=	0.7499		
+	TR	=	1.396E-009
+	CJS	=	1.33653E-013		
+	MJS	=	0.275519
+         VJS       =         0.78109 		
+	FC	=	0.5		
+	KF	=	0		
+	AF	=	1)
***************************************************************					
					

.ENDS BFP410