***************************************************************											
*	Infineon Technologies AG								
*	GUMMEL-POON Transistor MODEL IN SPICE SYNTAX					
*	BFR750L3RH Model in TSLP-3-9							
*	VALID UP TO 6 GHZ						
*	Temp:-30..125										
*	October 2006									
*	This file includes parameters for chip of	 BFP750 in package TSLP-3-9.
*	BEGIN OF MODEL-DEFINITIONS								
**************************************************											
*transistor:BFR750L3RH											
*.OPTION TNOM = 25, GMIN=1.00E-12							

*bfr750l3rh	tslp3-9		C=1	B=2	E=3							
.SUBCKT	bfr750l3rh_tslp	1	2	3							

*package	Ci=10	Bi=20	Ei=30		

Lbb_pack.L	20	2	1.84E-11		
Lcc_pack.L	10	1	2.77E-10		
Lee_pack.L	30	3	2.39E-10		
Cce_pack.C	1	3	4.92E-14		
Cbe_pack.C	2	3	6.40E-14		


*chip	Ct=11	Bt=22	Et=33	S=4	
*BC=12					

Q1	11	22	33	4	M_BFP750
Cbc_chip.C	11	22	1.50E-14		
Lbb_chip.L	20	22	2.12E-10		
Lcc_chip.L	10	11	7.47E-11						
Ree_chip.R	30	33	0.566						
Rbc_chip.R	11	12	7						
Ccb_chip.C	12	22	1.30E-14						
Cce_chip.C	11	33	2.82E-13						
									


.MODEL M_BFP750 NPN							
		
+	IS	=	1.15E-16	
+	BF	=	1.10E+03	
+	NF	=	1.018
+	VAF	=	400		
+	IKF	=	1.54E+00	
+	ISE	=	1.29E-14
+	NE	=	1.586		
+	BR	=	62		
+	NR	=	1
+	VAR	=	1.28		
+	IKR	=	1.50E-02	
+	ISC	=	1.16E-14
+	NC	=	1.5		
+	RBM	=	0.563		
+	IRB	=	30
+	RB	=	1.077		
+	RE	=	3.00E-02	
+	RC	=	2.293
+	CJE	=	6.60E-13	
+	VJE	=	5.90E-01	
+	MJE	=	7.00E-02
+	TF	=	2.10E-12	
+	XTF	=	3		
+	VTF	=	1.32
+	ITF	=	8.70E-01	
+	PTF	=	1.00E-01	
+	CJC	=	2.99E-13
+	VJC	=	5.50E-01	
+	MJC	=	1.52E-01	
+	XCJC	=	1.00E-02
+	TR	=	1.30E-11	
+	CJS	=	2.39E-13	
+	VJS	=	5.70E-01
+	MJS	=	1.80E-01	
+	XTB	=	-2.2		
+	AF	=	1
+	XTI	=	9.10E-01	
+	FC	=	9.50E-01	
+	EG	=	1.11
+	KF	=	0		
+	TNOM	=	25			

.ENDS