***************************************************************												
*	Infineon	Technologies	AG									
*	GUMMEL-POON	MODEL	IN	SPICE	2G6	SYNTAX				
*	VALID	UP	TO	6	GHZ							
*	>>>	BFR460L3	<<<								
*	(C)	2009	Infineon	Technologies	AG							
*	Version 0.9	November	2009								
***************************************************************		
* - Please use the global SPICE parameter TEMP to set the junction
*   temperature of this device in your circuit to get correct DC 
*   simulation results. 
* - TEMP is calculated by TEMP=TA+P*(RthJS+RthSA). The junction 
*   temperature TEMP is the sum of the ambient temperature TA and 
*   the increment of temperature caused by the dissipated power 
*   P=VCE*IC (IC collector current, VCE collector-emitter voltage). 
* - RthJS is the thermal resistance between the junction and the 
*   soldering point. RthJS for this device is 210 K/W. RthSA is the 
*   thermal resistance of the PCB, from the soldering point to the 
*   ambient. For determination of RthSA please refer to Infineon's 
*   Application Note "Thermal Resistance Calculation" AN077.
* - The model has been verified in the junction temperature range
*   -25C to +125C.
* - TNOM=25 C is the nominal ambient temperature.
*   Please do not change this value.
****************************************************************	
.OPTION TNOM=25, GMIN= 1.00e-12
*BFR460L3 C B E
.SUBCKT BFR460L3 1 2 3

CBEPAR 22 33 1.2E-014
CBCPAR 22 11 1.2E-013
CCEPAR 11 33 1.9E-014
LB    22 20 6.277E-015
LE   33 30 1.033E-015
LC   11 10  7.391E-012
CBEPCK 20 30  1.2E-013
CBCPCK 20 10  3.426E-015
CCEPCK 10 30  3.319E-014
LBX    20 2 4.3E-010
LEX   30 3 4.317E-010
LCX   10 1  1.203E-010
Q1 11 22 33 4 M_BFR460L3


.MODEL 	M_BFR460L3	NPN(										
+	IS	=	8E-017									
+	BF	=	200.6									
+	NF	=	0.9897									
+	VAF	=	45.38									
+	IKF	=	0.9									
+	ISE	=	2.314E-015									
+	NE	=	1.756									
+	BR	=	172.4		
+	NR	=	0.9874		
+	VAR	=	1.974	
+	IKR	=	0.004954		
+	ISC	=	2.281E-017		
+	NC	=	1.048		
+	RB	=	7.192		
+	IRB	=	0		
+	RBM	=	2.662	
+	RE	=	0.461637		
+	RC	=	0.7404	
+	XTB	=	-0.001		
+	EG	=	1.11		
+	XTI	=	5		
+	CJE	=	5E-013		
+	VJE	=	1.007		
+	MJE	=	0.4009		
+	TF	=	4.7E-012		
+	XTF	=	282.4		
+	VTF	=	32		
+	ITF	=	5.175		
+	PTF	=	0.7108		
+	CJC	=	2.976E-013		
+	VJC	=	0.6548		
+	MJC	=	0.2751		
+	XCJC	=	0.7499		
+	TR	=	6.235E-005
+	CJS	=	7.173E-014		
+	MJS	=	0.1184
+       VJS     =       0.6175 		
+	FC	=	0.5		
+	KF	=	0		
+	AF	=	1)			
***************************************************************					
					

.ENDS BFR460L3