****************************************************************
* INFINEON TECHNOLOGIES
* RF-PACKAGE EQUIVALENT CIRCUIT 
* VALID UP TO 6 GHZ
* >>> SOD323 <<< (RF-DIODE-PACKAGE)
* FILENAME: SOD323.TXT
* Extracted on behalf ofInfineon Technologies by
* Institut fuer Mobil- und Satellitenfunktechnik (IMST)
* (C) 2001 INFINEON TECHNOLOGIES
* Version 1.1             June 2001               J. P. Schaffer
****************************************************************
*
*                           CAC
*             (10)          | |          (20)
*              +------------| |------------+
*              |            | |            |
*         LAO  |                           |  LCO
*     A---LLL--+                           +--LLL---C
*   (100)      |                           |      (200)
*              |  LAI                      |
*              +--LLL---A' CHIP  C'--------+
*                      (1)      (2)
*
*
     IND    1   10    L=0.55nH       
     CAP   10   20    C=110fF        
     IND   10  100    L=0.67nH       
     IND   20  200    L=0.55nH      
     
****************************************************************

* Add Spice model or discrete equivalent circuit for chip
* between terminals (1) and (2)
****************************************************************