*****************************************************************
* Infineon Technologies AG                                      *
* RF & Discrete Semiconductors                                  *
* SPICE2G6 Model for Varactor Diode BB664 (Chip only)           *
*                                                               *
* Version:  1,2                                                   *
* Date:     January 2003                         P.Moschovis    *
*****************************************************************
.MODEL D0366D( IS=1,106E-15, N=1.00859, RS=1E-6,IKF=.190,CJO=60,05e-12,M=1.87
+ VJ=4,99,BV=35,IBV=5.0000E-6,TT=85.0000E-9
* For better addaptation between 18V and 28V put M=1.71
*$