*****************************************************************
* Infineon Technologies AG                                      *
* RF & Discrete Semiconductors                                  *
* SPICE2G6 Model for Varactor Diode BB639C/659C (Chip only)     *
*                                                               *
* Version:  1                                                   *
* Date:     October 2002                         P.Moschovis    *
*****************************************************************
.MODEL D349 D( IS=962.00E-18, N=1.0040, RS=1,00,XTI=3,EG=1.16,CJO=65.000E-12,M=1.0080
+ VJ=1.4000,BV=35,IBV=5.0000E-6,FC=0.5,TT=86.0000E-9)
* For better adaptation of the Cj-curve is to insert M=0,95 for 1V to 6V 
 *and M=1.08 for 7V to 28V
*$