*********************************************************************
* Infineon Technologies Discrete & RF Semiconductors                *
* SPICE2G6 Model:  Varactor Diode BB535/BB555 series (Chip model)   *
* Filename:        D197_v3.txt                                      *
* Version:         3.0                                              *
* Date:            March 2003                                       *
* Author:          A. Boehme                                        *
*********************************************************************
* -The temperature-dependence of the reverse breakdown voltage and  *
*  the ohmic series resistance (parameter RS) are in SPICE2G6 not   *
*  adaptable.                                                       *
* -Parallel-capacitor C1 and very high value for VJ applied for a   *
*  better C-V curve approximation between VR=0.5 to 28V.            *
*********************************************************************
.SUBCKT D197  1  2
D1  1  2  D1
C1  1  2  1.61p
.MODEL D1 D(IS=1.46f N=1.048 RS=0.27 XTI=4.0 EG=1.16
+ CJO=19.75p M=6.867 VJ=36.52 FC=0.5 TT=120.0n BV=32 IBV=5u)
.ENDS D197