*********************************************************************
* Infineon Technologies Discrete & RF Semiconductors                *
* SPICE2G6 Model:  Varactor Diode BB439 series (Chip model)         *  
* Filename:        D192_v3.txt                                      *
* Version:         3.0                                              *
* Date:            December2003                                     *
* Author:          P.Moschovis                                      *
*********************************************************************
* -The temperature-dependence of the reverse breakdown voltage and  *
*  the ohmic series resistance (parameter RS) are in SPICE2G6 not   *
*  adaptable.                                                       *
*  better C-V curve approximation between VR=0.5 to 28V.            *
*********************************************************************

.SUBCKT D192 1 2
*Package SOD323:
.MODEL D1 D(IS=2.9f N=1.0462 RS=113.0m XTI=4.0 EG=1.16
+ CJO=56.0p M=1.267 VJ=3.826 FC=0.5 TT=120.0n BV=40.6 IBV=0.3n)
.ENDS D192