*********************************************************************
* Infineon Technologies Discrete & RF Semiconductors                *
* SPICE2G6 Model:  Schottky Diode BAT60B series (Chip model)        *
* Filename:        D365_v7.txt                                      *
* Version:         7.0                                              *
* Date:            Feb 2003                                         *
* Author:          A. Boehme                                        *
*********************************************************************
* -Parallel-resistor R1 for a better reverse behaviour.             *
* -The temperature-dependence of the reverse breakdown voltage and  *
*  the ohmic series resistance (parameter RS) are in SPICE2G6 not   *
*  adaptable.                                                       *
* -Model needs a very low parameter Vj. The value is limited        *
*  to 0.224 for model-use at 85 degC. This value can produce        *
*  simulator-warnings at higher temperatures.                       *
*********************************************************************
.SUBCKT D365  1  2
D1  1  2  D1
R1  1  2  3e6
.MODEL D1 D(IS=780.0n N=1.043 RS=91.3m XTI=1.1 EG=0.68
+ CJO=34.0p M=0.122 VJ=0.224 FC=0.5 TT=10.0p BV=11.0 IBV=100.0u)
.ENDS D365