*********************************************************************
* Infineon Technologies Discrete & RF Semiconductors                *
* SPICE2G6 Model:  Schottky Diode BAT165 series (Chip model)        *
* Filename:        D327_v7.txt                                      *
* Version:         7.0                                              *
* Date:            Feb 2003                                         *
* Author:          A. Boehme                                        *
*********************************************************************
* -Parallel-resistor R1 for a better reverse behaviour.             *
* -The temperature-dependence of the reverse breakdown voltage and  *
*  the ohmic series resistance (parameter RS) are in SPICE2G6 not   *
*  adaptable.                                                       *
*********************************************************************
.SUBCKT D327  1  2
D1  1  2  D1
R1  1  2  40e6
.MODEL D1 D(IS=59.4n N=1.01 RS=234.0m XTI=2.5 EG=0.71
+ CJO=41.6p M=0.504 VJ=0.433 FC=0.5 TT=10.0p BV=42.0 IBV=100.0u)
.ENDS D327