******************************************************************
* Infineon Technologies AG
* RF-PACKAGE EQUIVALENT CIRCUIT       Noch nicht fertig
* VALID UP TO 6 GHZ
* >>> For Diodes in SC74 <<<
* FILENAME: SC74_D.TXT
* (C) 2002 Infineon Technologies AG
* Version 1.1               October 2002             P.Moschovis
******************************************************************
*             L1O                        (10)                    
*  (100) P1 O--LLL---+---------+---------+----------------------------O P1' (1)
*                    |         |         |
*                  -----       |         |
*                  ----- C12   |         |
*             L2O    |         |         |    (20)                   
*  (200) P2 O--LLL---+---------|---------|-----+-----+---+------------O P2' (2)
*                    |         |         |     |     |   |
*                  -----       |         |    ----   |  ----  
*                  ----- C23   |         |C26 ----   |  ----C25  
*             L3O    |         |         |     |     |   |       
* (300) P3 O--LLL----+---------|---------|-----|-----|---|---+--------O P3' (3)
*                    |         |         |     |     |   |   |(30)
*                  -----     -----     -----   |    ---- |   |
*                  ----- C34 -----C61  -----C15|C24 ---- |   |
*             L4O    |         |         |     |     |   |   |   L4I
* (400) P4 O--LLL----+---------|---------|-----|-----+---|---|-- LLL--O P4' (4)
*                    |         |         |     |   (40)  |   |
*                  -----       |         |     |         | -----
*                  ----- C45   |         |     |         | -----C35
*             L50    |         |         |     |         |   |   L5I          
* (500) P5 O--LLL----+---------|---------+-----|---------+---+---LLL--O P5' (5)
*                    |         |       (50)    |
*                  -----       |               |
*                  ----- C56   |               |
*             L60    |         |               |                L6I          
* (600) P0 O--LLL----+---------+---------------+-----------------LLL--O P6' (6)
*                                            (60)
*                                    
*    IND    6   60    L=0,9   nH        ; L6I
     IND    5   50    L=0,9   nH        ; L5I
     IND    4   40    L=0,9   nH        ; L4I
     CAP   10   20    C=0,10  pF        ; C12
     CAP   20   30    C=0,1   pF        ; C23
     CAP   30   40    C=0,1   pF        ; C34
     CAP   40   50    C=0,1   pF        ; C45
     CAP   50   60    C=0,1   pF        ; C56
     CAP   60   10    C=0,1   pF        ; C61
     CAP   10   50    C=0,08  pF        ; C15
     CAP   20   60    C=0,08  pF        ; C26
     CAP   20   40    C=0,08  pF        ; C24
     CAP   30   50    C=0,08  pF        ; C35
     IND    1  100    L=0,5   nH        ; L1O
     IND    2  200    L=0,5   nH        ; L2O
     IND   30  300    L=0,5   nH        ; L3O
     IND   40  400    L=0,5   nH        ; L4O
     IND   50  500    L=0,5   nH        ; L4O
     IND   60  400    L=0,5   nH        ; L4O

******************************************************************
* 1    = CATHODE OF DIODE1
* 2    = CATHODE OF DIODE2
* 3    = CATHODE OF DIODE3
* 4    = ANODE OF DIODE1
* 5    = ANODE OF DIODE2
* 6    = ANODE OF DIODE3
* 100  = PIN 1 OF COMPLETE ASSEMBLY 
* 200  = PIN 2 OF COMPLETE ASSEMBLY 
* 300  = PIN 3 OF COMPLETE ASSEMBLY 
* 400  = PIN 4 OF COMPLETE ASSEMBLY 
* 500  = PIN 4 OF COMPLETE ASSEMBLY 
* 600  = PIN 4 OF COMPLETE ASSEMBLY 
* Add Spice model or discrete equivalent circuit for chip
* between terminals (1) and (4) respectively (2) and (3) u.s.o.
******************************************************************