*****************************************************************
* Infineon Technologies AG                                      *
* RF & Discrete Semiconductors                                  *
* SPICE2G6 Model for PIN Diode BAR66/BAR67    (Chip only)       *
*                                                               *
* Version:  1                                                   *
* Date:     June 2002                              A. Boehme    *
*****************************************************************
.MODEL D0309 D
+ IS=14.30E-12
+ N=1.6140
+ RS=.31
+ IKF=24.8
+ CJO=283E-15
+ M=.228
+ VJ=1.305
+ BV=150
+ IBV=5.0E-6
+ TT=700E-9