**********************************************************************
* Infineon Technologies Discrete & RF Semiconductors                 *
* SPICE2G6 Model:  PIN Diode BAR65.. series (Chip model)             *
* Filename:        D307_v6.txt                                       *
* Version:         6.0                                               *
* Date:            Jan 2003                                          *
* Author:          P. Moschovis                                      *
**********************************************************************
* - Parallel-resistor R1 for a better reverse behaviour.             *
* - The temperature-dependence of the reverse breakdown voltage and  *
*   the ohmic series resistance (parameter RS) are in SPICE2G6 not   *
*   adaptable.                                                       *
* - For the PIN-diodes is a model applied, published from WALSTON.   *
* - Model needs a very low parameter Vj. The value is limited        *
*   to 0.224 for model-use at 85 degC. This value can produce        *
*   simulator-warnings at higher temperatures.                       *
*                                                                     *
**********************************************************************
.SUBCKT D307  1  2
D1 1 2 D1 
D2 1 2 D2 
R1 1 2 600e9
.MODEL D1 D(IS=4.490e-16 N=1.0856 RS=180.0m XTI=2.5 EG=1.16
+ CJO=451.35f M=0.103494 VJ=0.224 FC=0.5 TT=45.0n)
.MODEL D2 D(IS=57.3327f N=1.5375 RS=100m XTI=3.0 EG=1.05
+ BV=74.0 IBV=0.2e-9 TT=2.4u)
.ENDS D307