******************************************************************
* SIEMENS Discrete & RF Semiconductors
* RF-PACKAGE EQUIVALENT CIRCUIT (COMPACT SOFTWARE SYNTAX)
* VALID UP TO 6 GHZ
* >>> CROSSOVER RING QUAD in SOT143 <<<
* FILENAME: SOT143_R.TXT
* (C) 2001 Infineon Technologies AG
* Version 1.1               October 2001              A. Boehme
******************************************************************
*
*             L1O                     (10)          L1I
* (100) P1 O--LLL----+----------+--------+----------LLL--O P1' (1)
*                    |          |        |
*                  -----        |      -----
*                  ----- C12    |      ----- C13
*             L2O    |          |        |          L2I
* (200) P2 O--LLL----+---------------------+--------LLL--O P2' (2)
*                    |          |        | |(20)
*                  -----      -----      | |
*                  ----- C23  ----- C14  | |
*             L3O    |          |        | |        L3I
* (300) P3 O--LLL----+-------------------+----------LLL--O P3' (3)
*                    |          |     (30) |
*                  -----        |        -----
*                  ----- C34    |        ----- C24
*             L4O    |          |          |        L4I
* (400) P4 O--LLL----+----------+----------+--------LLL--O P4' (4)
*                                       (40)
*
BLK
     IND    1   10    L=0.70nH       ; L1I
     IND    2   20    L=0.70nH       ; L2I
     IND    3   30    L=0.50nH       ; L3I
     IND    4   40    L=0.50nH       ; L4I
     CAP   10   20    C=130fF        ; C12
     CAP   20   30    C=80fF         ; C23
     CAP   30   40    C=7.0fF        ; C34
     CAP   10   40    C=110fF        ; C14
     CAP   10   30    C=52fF         ; C13
     CAP   20   40    C=34fF         ; C24
     IND  100   10    L=0.35nH       ; L1O
     IND  200   20    L=0.35nH       ; L2O
     IND  300   30    L=0.55nH       ; L3O
     IND  400   40    L=0.55nH       ; L4O
     PACK: 8POR  1  2  3  4  100  200  300  400
END
******************************************************************
* PACK = NAME OF PACKAGE BLOCK
* 1    = CATHODE OF DIODE1 & ANODE OF DIODE3
* 2    = CATHODE OF DIODE2 & ANODE OF DIODE4
* 3    = CATHODE OF DIODE3 & ANODE OF DIODE2
* 4    = CATHODE OF DIODE4 & ANODE OF DIODE1
* 100  = PIN 1 OF COMPLETE ASSEMBLY
* 200  = PIN 2 OF COMPLETE ASSEMBLY
* 300  = PIN 3 OF COMPLETE ASSEMBLY
* 400  = PIN 4 OF COMPLETE ASSEMBLY
*
* Add Spice model or discrete equivalent circuit for chip
* between terminals:
* (1) and (4)
* (2) and (3)
* (3) and (1)
* (4) and (2)
******************************************************************