*********************************************************************
* Infineon Technologies Discrete & RF Semiconductors                *
* DIODE SPICE LIBRARY                                               *
*                  produced by danalyse gmbh   07/1999              *
*                                                                   *
* Rev: 99.1                             DAnalyse GmbH Berlin        *
*                                       Tel. 0049 30 93498230       *
*                                       Fax. 0049 30 93498231       *
*                                       email contact@danalyse.de   *
*                                                                   *
* Version:  5.0                                                     *
* Date:     July 1999                                               *
*********************************************************************
* *All diodes are designed as Makromodells in Subcircuits to        *
*  increase the model-capabilitys in SPICE2G6 and to include the   *
*  AC-parameters of the packages:                                   *
*  - For the PIN-diodes is a model applied, published from WALSTON. *
*    Only the BAR63/65 are with a model, consisting of two diodes   *
*    in parallel.                                                   *
*  - All diodes have parallel-resistors for a better reverse        *
*    behaviour. These resistors need a negative and non-linear      *
*    temperature dependency. In this case the model shows problems *
*    at higher temperatures. Therefor is no temperature-coefficient *
*    of the parallel-resistor in the models and the models have a *
*    too low temperature-dependence of the reverse current.         *
*  - Several diodes have a non-linear rising reverse current. This  *
*    behaviour is with the parallel-resistor not model-able.        *
* *The temperature-dependence of the reverse breakdown voltage and  *
*  the ohmic series resistance (parameter RS) are in SPICE2G6 not   *
*  adaptable.                                                       *
* *Several SI-varactor-diodes have a C/U-behaviour, which is not    *
*  exact model-able (BB439, BB831, BBY53, BBY57). In many other     *
*  cases is a parameter Vj with a very high value applyed.          *
* *Several Si-schottky-diodes and two PIN-diodes need a very low    *
*  parameter Vj(BAR63/65 and BAT14,15,60A,60B,62,63,68). The value  *
*  is limited to 0.224 for model-use at 85degC. This value can      *
*  produce simulator-warnings at higher temperatures.               *
*********************************************************************
*
***Si-PIN-diode BA895:
*********************
*
.SUBCKT BA895 100 200
*Package SCD80:
     IND    1   10    L=0.45nH       ; LAI
     CAP   10   20    C=90fF         ; CAC
     IND   10  100    L=0.15nH       ; LAO
     IND   20  200    L=0.1nH        ; LCO 
*RF Resistances: R1,R2,and G1
R1 1 3 124.8206m
R2 3 4 35.6857k
R4 1 2 200e9
G1 3 4 POLY(2) 3 4 9 0 0 0 0 0 73.7937m
*Constant reverse-bias capacitance
C1 3 2 134.0f
*Junction diode
D1 4 2 DIO1 
*Reverse-bias clamp
G2 0 5 4 2 1.0
D3 0 5 DIO3 
V1 5 6 0.0
D4 6 0 DIO3 
*Calculation of fractional power current
H1 7 0 V1 1.0
V2 7 8 0.0
D2 8 0 DIO2 
*Fractional power current to voltage conversion
F1 0 9 v2 10.0
R3 9 0 1000.0
.MODEL DIO1 D(IS=33.7179p N=1.2196 TT=2.1u
+ XTI=3.0 FC=0.5 EG=1.16 BV=69.5 IBV=1.0e-9)
.MODEL DIO2 D(IS=1.7137p N=1.37029)
.MODEL DIO3 D(IS=1E-20)
.ENDS BA895